APC KVM 2G, Enterprise Digital/IP, 2 Remote Users, 1 Local User, 16 ports with Virtual Media

Share:

APC KVM 2G, Enterprise Digital/IP, 2 Remote Users, 1 Local User, 16 ports with Virtual Media

KVM2116P

Description: Manage multiple servers with just one keyboard, monitor and mouse.

Includes : CD with software , Installation guide , Rack Mounting brackets

APC KVM 2G, Enterprise Digital/IP, 2 Remote Users, 1 Local User, 16 ports with Virtual Media

Call for More Information
+ 971 4 7099 333
Includes: CD with software , Installation guide , Rack Mounting brackets

KVM Switches Features & Benefits

  • Occupies 1U of rack space
    Conserve valuable rack space in the data center.
  • Scalable Architecture
    Cascade multiple KVM switches for a modular solution that supports multiple platforms, improving flexibility and simplifying future expansion. Please see the user's manual for specific cascading capabilities.
  • Multi-platform Support
    Windows, Sun, Unix and Linux compatible.
  • Out-of-band management
    Troubleshoot servers and diagnose problems in lieu of a working operating system with POST and BIOS-level access to servers.
  • Hot Pluggable Operation
    Add or remove servers without having to power off the switch.
  • Multi-platform Support
    Windows, Sun, Unix and Linux compatible.
  • Scalable Architecture
    Cascade multiple KVM switches for a modular solution that supports multiple platforms, improving flexibility and simplifying future expansion. Please see the user's manual for specific cascading capabilities.
  • Out-of-band management
    Troubleshoot servers and diagnose problems in lieu of a working operating system with POST and BIOS-level access to servers.
Product Distribution
Product Distribution

Andorra , United Arab Emirates , Afghanistan , Antigua and Barbuda , Anguilla , Albania , Armenia , Netherlands Antilles , Angola , Argentina , Austria , Australia , Aruba , Azerbaijan , Bosnia and Herzegovina , Barbados , Bangladesh , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Bermuda , Brunei , Bolivia , Brazil , Bahamas , Bhutan , Botswana , Belarus , Belize , Canada , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , Côte d'Ivoire , Cook Islands , Chile , Cameroon , China , Colombia , Costa Rica , Serbia and Montenegro , Cuba , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Dominica , Dominican Republic , Algeria , Ecuador , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , Fiji , Falkland Islands , France , Gabon , United Kingdom , Grenada , Georgia , French Guiana , Ghana , Gibraltar , Gambia , Guinea , Guadeloupe , Equatorial Guinea , Greece , Guatemala , Guyana , Hong Kong , Honduras , Croatia , Haiti , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iran , Iceland , Italy , Jamaica , Jordan , Japan , Kenya , Saint Kitts And Nevis , South Korea , Kuwait , Cayman Islands , Kazakhstan , Lebanon , Saint Lucia , Liechtenstein , Sri Lanka , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Madagascar , Macedonia , Mali , Myanmar , Mongolia , Martinique , Mauritania , Malta , Mauritius , Malawi , Mexico , Malaysia , Mozambique , Namibia , Niger , Nigeria , Nicaragua , Netherlands , Norway , Nepal , New Zealand , Oman , Panama , Peru , Papua New Guinea , Philippines , Pakistan , Poland , Puerto Rico , Portugal , Paraguay , Reunion , Romania , Russia , Rwanda , Saudi Arabia , Sudan , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , El Salvador , Turks And Caicos Islands , Chad , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , TP , Turkey , Trinidad and Tobago , Taiwan , Tanzania , Ukraine , Uganda , United States , Uruguay , Uzbekistan , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands , Vietnam , XF , Yemen , Mayotte , South Africa , Zambia , Zimbabwe

Print Technical Specification

Input

  • Nominal Input Voltage
    100V , 120V , 208V , 230V , 240V
  • Input frequency
    50/60 Hz

Physical

  • Maximum Height
    42mm , 4.25CM
  • Maximum Width
    424mm , 42.4CM
  • Maximum Depth
    238mm , 23.8CM
  • Rack Height
    1U
  • Net Weight
    3.6KG
  • Shipping weight
    5.1KG
  • Shipping Height
    146mm , 14.6CM
  • Shipping Width
    619mm , 61.9CM
  • Shipping Depth
    380mm , 38.0CM
  • Color
    Black

Environmental

  • Operating Temperature
    0 - 50 °C
  • Operating Relative Humidity
    0 - 80 %
  • Operating Elevation
    0-3000meters
  • Storage Temperature
    -20 - 60 °C
  • Storage Relative Humidity
    0 - 80 %
  • Storage Elevation
    0-15000meters

Conformance

  • Approvals
    cUL Listed, C-tick, CE, EAC, FCC Part 15 Class A, ICES-003, TAA compliance, UL-AR, UL 60950-1, VCCI Class A, VDE
  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
Manuals and Warranties
Title
Size
Updated On
PDF

Size

190KB

Updated On

2018-06-19

Release Notes for KVMXXXX Series KVM Switches
PDF

Size

2983KB

Updated On

2018-06-19

Installation and Operation Manual for KVM2132P, KVM2116P, and KVM1116P KVM Switches
PDF

Size

311KB

Updated On

2018-06-14

Installation and Quick Start Sheet for KVM Switches
PDF

Size

395KB

Updated On

2018-06-12

Safety Information for KVMXXXX Series KVM Switches
PDF

Size

5059KB

Updated On

2018-06-05

User Manual providing software installation, operation, maintenance, and troubleshooting for KVM Switches
Brochure
Title
Size
Updated On
PDF

Size

180KB

Updated On

2018-06-11

Product brochure providing features of the Next Generation KVM Switch offering for enterprise applications
PDF

Size

2537KB

Updated On

2018-06-08

Brochure including Basic, Metered, Switched, and Metered by Outlet Rack PDUs product features and specifications
Design/Configuration
Title
Size
Updated On
PDF

Size

60KB

Updated On

2018-06-11

Compatibility guide providing compatible cables and modules for the Cat5e/6 KVM Switches
Agency Approvals
Title
Size
Updated On
PDF

Size

42KB

Updated On

2018-06-13

Underwriters Laboratories approval
PDF

Size

389KB

Updated On

2018-06-13

UL-AR Test Certificate verifying certification for KVM2116P & KVM2132P KVM Switches
PDF

Size

152KB

Updated On

2018-06-13

CB Certificate verifying CB certification for KVM2116P & KVM2132P KVM Switches
PDF

Size

35KB

Updated On

2018-06-12

VCCI Approval Documentation verifying VCCI certification for KVM2116P & KVM2132P KVM Switches
PDF

Size

93KB

Updated On

2018-06-06

EU Declaration of Conformity

Firmware Upgrades

Firmware Upgrades
Part Number
Updated On

Part Number

SFKVMIPENT1089

Updated On

2016-03-22

Part Number

SFKVMIPENT1086

Updated On

2014-10-02

Category

Sub-Category


1 Year Warranty Extension for (1) Accessory (Renewal or High Volume)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure


Show results per page

Related Products, Accessories & Services

View all accessories and replacement batteries for this product