Our Brands

Roof Fan Tray 230V 60HZ for NetShelter WX Enclosures

Roof Fan Tray 230V 60HZ for NetShelter WX Enclosures Front Left
Roof Fan Tray 230V 60HZ for NetShelter WX Enclosures Front Left
Roof Fan Tray 230V 60HZ for NetShelter WX Enclosures Front Left
Roof Fan Tray 230V 60HZ for NetShelter WX Enclosures Front Left
Roof Fan Tray 230V 60HZ for NetShelter WX Enclosures Front Left
Roof Fan Tray 230V 60HZ for NetShelter WX Enclosures Front Left
Roof Fan Tray 230V 60HZ for NetShelter WX Enclosures Front Left
Roof Fan Tray 230V 60HZ for NetShelter WX Enclosures Front Left
Green Premium™
RoHS
  • The Rack Fan Tray is a low cost solution that aids in heat removal from a Netshelter Enclosure. The system easily installs into the top of the enclosure and expels ...

  • Includes: (1) IEC to IEC 320 power cord, Installation guide

View Product Overview

AR8207BLK Features

Key Features

Input Connections
BS1363A British, IEC 60320 C14, Schuko CEE 7/7P
Roof Fan Tray 230V 60HZ for NetShelter WX Enclosures
The Rack Fan Tray is a low cost solution that aids in heat removal from a Netshelter Enclosure. The system easily installs into the top of the enclosure and expels heat from the roof of the rack. Wall-mounted enclosures have the additional option of installing the rack fan tray systems in the base of the rack as well. The fan trays are designed to promote bottom to top airflow within the enclosure.
Includes: (1) IEC to IEC 320 power cord, Installation guide
  • Fan guards
    A safety measure that provides protection from the fan opening by covering the inlet.
  • Occupies 1U of rack space
    Conserve valuable rack space in the data center.

Rack Air Distribution Features & Benefits

Agility

Easy to install
Innovative design allows for fast, easy installation by almost anybody.

Availability

Increases Airflow
Provides proper intake temperatures, increasing equipment life.

Product Distribution

United Arab Emirates, Afghanistan, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bolivia, Brazil, Botswana, Belarus, Belize, Canada, The Democratic Republic Of Congo, Switzerland, Côte d'Ivoire, Cameroon, China, Colombia, Costa Rica, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Georgia, Ghana, Gambia, Greece, Guatemala, Guyana, Hong Kong, Honduras, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Macedonia, Mali, Myanmar, Mongolia, Mauritania, Malta, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad and Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, South Africa, Zambia, Zimbabwe

Technical Specifications

Input

Input frequency
50/60 Hz
Number of Power Cords
3

Physical

Maximum Height
54MM, 5.4CM
Maximum Width
318MM, 31.8CM
Maximum Depth
175MM, 17.5CM
Net Weight
1.82KG
Shipping weight
2.73KG
Shipping Height
58MM, 5.8CM
Shipping Width
320MM, 32.0CM
Shipping Depth
234MM, 23.4CM
Color
Black

Conformance

Approvals
CSA, UL listed
Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
PEP
Available in Documentation tab
EOLI
Available in Documentation tab

Options

Services