Our Brands

Rack PDU, Metered, Zero U, 11kW, 230V, (36) C13 & (6) C19

Rack PDU, Metered, Zero U, 11kW, 230V, (36) C13 & (6) C19 Front Left
Rack PDU, Metered, Zero U, 11kW, 230V, (36) C13 & (6) C19 Front Left
Rack PDU, Metered, Zero U, 11kW, 230V, (36) C13 & (6) C19 Front Left
Rack PDU, Metered, Zero U, 11kW, 230V, (36) C13 & (6) C19 Front Left
Rack PDU, Metered, Zero U, 11kW, 230V, (36) C13 & (6) C19 Application
Rack PDU, Metered, Zero U, 11kW, 230V, (36) C13 & (6) C19 Miscellaneous
Rack PDU, Metered, Zero U, 11kW, 230V, (36) C13 & (6) C19 Miscellaneous
Rack PDU, Metered, Zero U, 11kW, 230V, (36) C13 & (6) C19 Miscellaneous
Rack PDU, Metered, Zero U, 11kW, 230V, (36) C13 & (6) C19 Front Left
Rack PDU, Metered, Zero U, 11kW, 230V, (36) C13 & (6) C19 Front Left
Rack PDU, Metered, Zero U, 11kW, 230V, (36) C13 & (6) C19 Application
Rack PDU, Metered, Zero U, 11kW, 230V, (36) C13 & (6) C19 Miscellaneous
Rack PDU, Metered, Zero U, 11kW, 230V, (36) C13 & (6) C19 Miscellaneous
Rack PDU, Metered, Zero U, 11kW, 230V, (36) C13 & (6) C19 Miscellaneous
  • Metered rack Power Distribution Units (PDUs) provide real-time remote monitoring of connected loads. User-defined alarms warn of potential circuit overloads before ...

  • Includes: Installation guide, Rack mounting brackets, Toolless mounting kit, User manual

View Product Overview

AP7857 Features

Key Features

Output Connections
(36) IEC 60320 C13
(6) IEC 60320 C19
Nominal Output Voltage
230V
Nominal Input Voltage
400V 3PH
Input Connections
IEC 60309 16 A 3P + N + PE
Cord Length
0.9meters
Rack PDU, Metered, Zero U, 11kW, 230V, (36) C13 & (6) C19
Metered rack Power Distribution Units (PDUs) provide real-time remote monitoring of connected loads. User-defined alarms warn of potential circuit overloads before critical IT failures occur.
Includes: Installation guide, Rack mounting brackets, Toolless mounting kit, User manual
  • Alarm Thresholds
    Current Transformers on each circuit that can provide amp ratings on each circuit position to prevent circuit breaker overloads
  • Local and web-based monitoring
    Status available to customers both in the data center and remotely
  • Local Current Monitoring Display
    The aggregate current draw per rack PDU is displayed on the unit via a digital display. The local digital display helps installers avoid overloaded circuits by providing a visible warning when the current draw is close to the maximum amperage draw of the strip. (Available on designated SKUs only)
  • Toolless Rack Mounting Capabilities
    Server cases do not require additional tools to mount into NetShelter Enclosures, which allows the users to quickly and easily mount units in the rear of the enclosure.
  • Vertical Mounting Capabilities
    Easily mounts vertically in racks or enclosures and occupies zero U of valuable rack space, which allows more equipment in the rack. Units that mount vertically are optimized to fit in a NetShelter enclosures.

NetShelter Metered Rack PDUs Features & Benefits

Agility

Rack-Mountable
Includes horizontal, vertical, and toolless-mount varieties. Puts power where it is needed most - in the racks near the equipment.
Wide range of input and output connections
Product family includes a variety of input and output connections to distribute 120V, 208V, or 230V power to multiple outlets. Having a variety of inputs and outputs allow users to adapt to varying power requirements. APC offers units that bring up to 17.3kW using a single branch whip.
Single input power source
Supply power from one branch whip to multiple pieces of equipment, conveniently powering rack-mount equipment. Saves time and money during installation by using one branch whip and standard connections.

Marketing features

Local Current Monitoring Display
The aggregate current draw per power distribution unit is displayed on the unit via a digital display. The local digital display helps installers avoid overloaded circuits by providing a visible warning when the current draw is close to the maximum amperage draw of the strip.
Alarm Thresholds
Define alarm thresholds in order to avoid overloaded circuits. Network and visual alarms inform the user of possible problems.

Availability

Alarm Thresholds
Define alarm thresholds in order to avoid overloaded circuits. Network and visual alarms inform the user of possible problems.
60C Operating Temperature
All 8000 and 9000 series PDUs now provide the ability to operate in a maximum ambient air temperature of 60C (140F) at full load ensuring reliability and availability even in today's high density deployments. Other models allow up to 45C (113F).
Flash Upgradeable
Quickly and easily upgrade firmware via network download for future product enhancements. Eliminates the need to replace products already installed in the field when new features are released. (Note: Networked units only)
Load indicator LED
Indicates overload and warning conditions based on the user-defined alarm thresholds. Alerts users of potential overloaded circuits.
Integrates with StruxureWare Data Center Expert
An IT-ready, scalable access monitoring system that collects, organizes, and distributes critical alerts, surveillance video and key information, providing a unified view of complex physical infrastructure environments from anywhere on the network
Remote Management Capabilities
Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Command Line Interface. Allows users to access, configure, and manage units from remote locations to save valuable time. Associated with this feature is the ability to quickly and easily upgrade the firmware via network download to installed units for future product enhancements.
Local Current Monitoring Display
The aggregate current draw per rack PDU is displayed on the unit via a digital display. The local digital display helps installers avoid overloaded circuits by providing a visible warning when the current draw is close to the maximum amperage draw of the strip. (Available on designated SKUs only)

Product Distribution

Afghanistan, Australia, Bahrain, China, Denmark, Spain, Fiji, Hong Kong, Indonesia, India, Cambodia, South Korea, Myanmar, Malaysia, New Zealand, Philippines, Singapore, Thailand, Taiwan, Vietnam

Technical Specifications

Output

Overload Protection
No
Maximum Total Current Draw
16

Input

Input frequency
50/60 Hz
Maximum Input Current
16A

Physical

Maximum Height
1778MM, 177.8CM
Maximum Width
56MM, 5.6CM
Maximum Depth
44MM, 4.4CM
Net Weight
5.45KG
Shipping weight
8.86KG
Shipping Height
2134MM, 213.4CM
Shipping Width
152MM, 15.2CM
Shipping Depth
127MM, 12.7CM
Color
Black

Environmental

Operating Temperature
-5 - 45 °C
Operating Relative Humidity
5 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-25 - 65 °C
Storage Relative Humidity
5 - 95 %
Storage Elevation
0 - 15240meters

Conformance

Approvals
C-Tick, CE, GOST, MIC, Queensland Australia, VDE
Standard warranty
2 years repair or replace

Sustainable Offer Status

PEP
Available in Documentation tab
EOLI
Available in Documentation tab

Options

Services