Our Brands

Prefabricated IT Data Hall, 500kW, 105 Racks, Perimeter CW Cooling, Busway Distrib, 400V/50Hz

No product image
No product image
  • Scalable prefabricated IT infrastructure comprised of factory built IT modules ganged together on site, with minimal construction, to form a large, functional IT ...

View Product Overview

PFMIEG500C2E105B Features

Key Features

Rack Height
42U
Nominal Output Voltage
400V 3PH
Nominal Input Voltage
400V 3PH
Prefabricated IT Data Hall, 500kW, 105 Racks, Perimeter CW Cooling, Busway Distrib, 400V/50Hz
Scalable prefabricated IT infrastructure comprised of factory built IT modules ganged together on site, with minimal construction, to form a large, functional IT room.
  • Air Return System
    Centralized hot air return system for room and external air handling systems minimize obstruction of lighting into the aisle and provide cable access from within the contained aisle.
  • Integrated with InfraStruxure products
    Schneider Electric cooling, power distribution, and cable management products work seamlessly with IT enclosures to provide a complete infrastructure support system.
  • Integrates with StruxureWare Data Center Expert
    An IT-ready, scalable access monitoring system that collects, organizes, and distributes critical alerts, surveillance video and key information, providing a unified view of complex physical infrastructure environments from anywhere on the network

Prefabricated Data Hall Features & Benefits

Agility

Simple and Fast Deployment
Prefabricated Data Center Modules arrive on site ready to deploy which significantly reduces installation time and cost.
Pre-engineered and Factory Assembled
Prefabricated Modules are designed and built to precise specifications in a controlled factory environment and utilize DCIM software which results in improved reliability and a more predictably performing data center.

Cost Savings

Predictable Cost and Performance
Pre-engineered designs and factory assembled and tested infrastructure dramatically reduce total the total project timeline and complexity. This minimizes construction cost overruns and changes to the original engineering design. The result is the cost you expected the performance you planned for.

Product Distribution

Afghanistan, Albania, Armenia, Angola, Azerbaijan, Bosnia and Herzegovina, Burkina Faso, Bahrain, Burundi, Benin, Botswana, Belarus, The Democratic Republic Of Congo, Côte d'Ivoire, Cameroon, Cyprus, Djibouti, Eritrea, Ethiopia, Fiji, France, Gabon, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Iraq, Iceland, Jordan, Kenya, Cambodia, Kuwait, Kazakhstan, Lebanon, Liberia, Luxembourg, Madagascar, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mozambique, Namibia, Oman, Pakistan, Qatar, Reunion, Rwanda, Sierra Leone, Senegal, Somalia, Suriname, Turks And Caicos Islands, Togo, Tajikistan, Turkmenistan, Tanzania, Uganda, Uzbekistan, Yemen, Mayotte, Zambia, Zimbabwe

Technical Specifications

Output

Output Frequency (sync to mains)
50 Hz Programmable +/- 0.5 / 1 / 2 / 4 / 6 / 8 % Sync to mains
kW per Rack
4.7kW
PDU Amp Capacity
16.0Amps
PDU Type
Red
Bypass
External static bypass

Input

Input voltage range for main operations
340 - 460 (400 V)V

Batteries & Runtime

Battery type
External battery system

Communications & Management

Emergency Power Off (EPO)
Optional

Physical

Maximum Height
3600MM, 360.0CM
Maximum Width
18000MM, 1800.0CM
Maximum Depth
13700MM, 1370.0CM
Shipping Height
3600MM, 360.0CM
Shipping Width
3000MM, 300.0CM
Shipping Depth
13707MM, 1370.7CM
Color
White
Number of Racks
105.0U
Rack Free Space
4410U

Environmental

Operating Temperature
-25 - 40 °C

Conformance

Standard warranty
1 year (parts only)

Options

Services