Our Brands

Power Cord, C19 to 15A Australia Plug, 3.7m

Power Cord, C19 to 15A Australia Plug, 3.7m Front Left
Power Cord, C19 to 15A Australia Plug, 3.7m Front Left
Power Cord, C19 to 15A Australia Plug, 3.7m Front Left
Power Cord, C19 to 15A Australia Plug, 3.7m Front Left
Power Cord, C19 to 15A Australia Plug, 3.7m Front Left
Power Cord, C19 to 15A Australia Plug, 3.7m Front Left
Power Cord, C19 to 15A Australia Plug, 3.7m Front Left
Power Cord, C19 to 15A Australia Plug, 3.7m Front Left
Green Premium™
RoHS
  • Wide selection of Rack PDU power cords for a variety of IT equipment.

View Product Overview

AP9897 Features

Key Features

Output Connections
(1) IEC 60320 C19
Input Connections
Australian/Chinese
Cord Length
3.7meters
Power Cord, C19 to 15A Australia Plug, 3.7m
Wide selection of Rack PDU power cords for a variety of IT equipment.

Product Distribution

Afghanistan, Australia, Switzerland, China, Serbia and Montenegro, Fiji, Hong Kong, Indonesia, India, South Korea, Myanmar, Malaysia, New Zealand, Philippines, Singapore, Thailand, Vietnam

Technical Specifications

Output

Input

Input frequency
50/60 Hz
Number of Power Cords
1
Maximum Input Current
15A
Maximum Line Current
15A

Physical

Net Weight
0.59KG
Shipping weight
0.73KG
Shipping Height
102MM, 10.2CM
Shipping Width
298MM, 29.8CM
Shipping Depth
102MM, 10.2CM
Color
Black

Environmental

Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters

Conformance

Approvals
VDE
Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
PEP
Available in Documentation tab
EOLI
Available in Documentation tab

Options

Services