Our Brands

MGE Galaxy 5500 A Transformer 80 kVA 690/400V Encapsulated Off Shore & Marine

No product image
No product image
  • High availability, ruggedized power protection for shipboard and other transportation applications.

  • Includes: Installation guide

View Product Overview

G55TA-T80LEM Features

MGE Galaxy 5500 A Transformer 80 kVA 690/400V Encapsulated Off Shore & Marine
High availability, ruggedized power protection for shipboard and other transportation applications.
Includes: Installation guide

Marine Features & Benefits

Serviceability

User-replaceable batteries
Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
Hot-swappable batteries
Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
Technical support
Our experienced technical support engineers are available to answer your questions, giving you peace of mind knowing the help you need is there when you need it.
Easy to install
Innovative design allows for fast, easy installation by almost anybody.

Manageability

LED Indicators
Provide easy-to-read status of the unit and utility power conditions.
Serial connectivity
Provides management of the UPS via a serial port.
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
Intelligent Card Slot
Customize UPS capabilities with management cards.

Availability

Pure sine wave output on battery
Simulates utility power to provide the highest degree of compatibility for active PFC (power factor corrected) servers and sensitive electronics.
Temperature-compensated battery charging
Prolongs battery life by regulating the charge voltage according to battery temperature.
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Power conditioning
Protects connected loads from surges, spikes, lightning, and other power disturbances.
Automatic restart of loads after UPS shutdown
Automatically starts up the connected equipment upon the return of utility power.

Product Distribution

Afghanistan, Australia, China, Fiji, Hong Kong, Indonesia, India, Japan, Cambodia, South Korea, Myanmar, Malaysia, New Zealand, Philippines, Singapore, Thailand, Taiwan, Vietnam

Technical Specifications

Physical

Maximum Height
762MM, 76.2CM
Maximum Width
707MM, 70.7CM
Maximum Depth
680MM, 68.0CM
Net Weight
405.0KG
Shipping weight
427.0KG
Shipping Height
762MM, 76.2CM
Shipping Width
707MM, 70.7CM
Shipping Depth
680MM, 68.0CM

Conformance

Standard warranty
1 year repair or replace

Options

Services