Galaxy VS Seismic Kit for 1970mm (77.6in) tall auxiliary cabinet

Galaxy VS Seismic Kit for 1970mm (77.6in) tall auxiliary cabinet Front Right
Galaxy VS Seismic Kit for 1970mm (77.6in) tall auxiliary cabinet Front Right
Galaxy VS Seismic Kit for 1970mm (77.6in) tall auxiliary cabinet Front Right
Galaxy VS Seismic Kit for 1970mm (77.6in) tall auxiliary cabinet Front Right
  • Seismic kit that includes anchoring brackets and anchors.

View Product Overview

GVSOPT025 Features

Galaxy VS Seismic Kit for 1970mm (77.6in) tall auxiliary cabinet
Seismic kit that includes anchoring brackets and anchors.

Product Distribution

United Arab Emirates, Afghanistan, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Canada, The Democratic Republic Of Congo, Switzerland, Côte d'Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, Cambodia, Saint Kitts And Nevis, South Korea, Kuwait, Cayman Islands, Lebanon, Saint Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Qatar, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks And Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad and Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Physical

Maximum Height
75MM, 7.5CM
Maximum Width
650MM, 65.0CM
Maximum Depth
325MM, 32.5CM
Net Weight
10.0KG
Shipping weight
10.0KG
Shipping Height
75MM, 7.5CM
Shipping Width
650MM, 65.0CM
Shipping Depth
325MM, 32.5CM

Options

Services