Our Brands

Back-UPS 500VA

No product image
No product image
  • Battery Backup & Surge Protector for Electronics and Computers

View Product Overview

BK500I Features

Key Features

Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (300 W)

Please enter load to see estimated run time

The total load (power draw) entered is less than the minimum value for this product ({} W)

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
300 Watts / 500VA
Output Connections
(3) IEC 60320 C13 (Battery Backup)
(2) IEC Jumpers (Battery Backup)
(1) IEC 60320 C13 (Surge Protection)
Nominal Output Voltage
230V
Nominal Input Voltage
230V
Input Connections
IEC 60320 C14
Back-UPS 500VA
Battery Backup & Surge Protector for Electronics and Computers

Back-UPS Features & Benefits

Protection

Surge only outlets
Protect secondary electronics from surges and spikes without reducing battery power used to run primary electronics during an outage.
Battery and surge protected outlets
Back up and protect your hardware and data during power outages, surges and spikes .

Marketing features

Battery-protected and surge-only outlets
Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment

Manageability

Audible alarms
Provides notification of changing utility power and UPS power conditions
LED status display
Quickly understand unit and power status with visual indicators.

Availability

Battery failure notification
Provides early-warning fault analysis on batteries enabling timely preventive maintenance
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.

Safety

Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.

Product Distribution

Afghanistan, Australia, China, Fiji, Hong Kong, Indonesia, India, South Korea, Myanmar, Malaysia, New Zealand, Philippines, Pakistan, Singapore, Thailand, Taiwan, Vietnam

Technical Specifications

Output

Max Configurable Power (Watts)
300 Watts / 500VA
Topology
Standby
Transfer Time
4 ms typical : 8 ms maximum

Input

Input frequency
50/60 Hz +/- 5 Hz Manual switch
Input voltage range for main operations
196 - 280V
Number of Power Cords
1

Batteries & Runtime

Battery type
Lead-acid battery
Typical recharge time
7hour(s)
Replacement Battery
RBC Quantity
1
Battery Charge Power (Watts)
12 Watts

Communications & Management

Interface Port(s)
None
Control panel
Output power on indicator LED
Audible Alarm
Alarm when on battery : distinctive low battery alarm

Surge Protection and Filtering

Surge energy rating
300Joules
Filtering
Full time multi-pole noise filtering : 0.7% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

Maximum Height
152MM, 15.2CM
Maximum Width
86MM, 8.6CM
Maximum Depth
333MM, 33.3CM
Net Weight
7.0KG
Shipping weight
8.0KG
Color
Beige
Master Carton Units
2.0
Units per Pallet
60.0
SCC Codes
10731304013621

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters
Online thermal dissipation
4.0BTU/hr

Conformance

Approvals
CE, EN 50091-1, EN 50091-2
Equipment protection policy
Lifetime : 75000 euros
Standard warranty
2 years repair or replace

Options

Services