BATT 12V 93AH MR C&D

No product image
No product image
  • 225-500kVA energy efficient solutions feature performance 3 phase UPS power protection with high adaptability to meet the unique requirements of medium to large ...

View Product Overview

BATT1293MCD Features

BATT 12V 93AH MR C&D
225-500kVA energy efficient solutions feature performance 3 phase UPS power protection with high adaptability to meet the unique requirements of medium to large data centers, buildings and mission....

Product Distribution

Afghanistan, Australia, Fiji, Hong Kong, Indonesia, India, Cambodia, South Korea, Myanmar, Malaysia, New Zealand, Philippines, Singapore, Thailand, Taiwan, Vietnam

Technical Specifications

Output

Battery Output Voltage
12 V

Batteries & Runtime

Battery type
VRLA
Expected Battery Life (years)
10 - 12

Physical

Maximum Height
205MM, 20.5CM
Maximum Width
173MM, 17.3CM
Maximum Depth
306MM, 30.6CM
Net Weight
30.5KG
Shipping weight
30.5KG
Shipping Height
205MM, 20.5CM
Shipping Width
173MM, 17.3CM
Shipping Depth
306MM, 30.6CM

Environmental

Operating Temperature
0 - 35 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 1015.9meters
Storage Temperature
-25 - 70 °C
Storage Elevation
0 - 3048meters

Conformance

Standard warranty
3 years repair or replace

Options

Services