Our Brands

BATT 12V 75AH CSB Long Life

No product image
No product image
  • 225-500kVA energy efficient solutions feature performance 3 phase UPS power protection with high adaptability to meet the unique requirements of medium to large ...

View Product Overview

BATT1275LCSB Features

BATT 12V 75AH CSB Long Life
225-500kVA energy efficient solutions feature performance 3 phase UPS power protection with high adaptability to meet the unique requirements of medium to large data centers, buildings and mission....

Product Distribution

Afghanistan, Australia, Fiji, Hong Kong, Indonesia, India, Cambodia, South Korea, Myanmar, Malaysia, New Zealand, Philippines, Singapore, Thailand, Taiwan, Vietnam

Technical Specifications

Output

Battery Output Voltage
12 V

Batteries & Runtime

Battery type
VRLA
Expected Battery Life (years)
10 - 12

Physical

Maximum Height
214MM, 21.4CM
Maximum Width
169MM, 16.9CM
Maximum Depth
261MM, 26.1CM
Net Weight
25.6KG
Shipping weight
25.6KG
Shipping Height
214MM, 21.4CM
Shipping Width
169MM, 16.9CM
Shipping Depth
261MM, 26.1CM

Environmental

Operating Temperature
0 - 35 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 1015.9meters
Storage Temperature
-25 - 70 °C
Storage Elevation
0 - 3048meters

Conformance

Standard warranty
1 year repair or replace

Options

Services