APC IT Power Distribution Module 3x1 Pole 3 Wire 32A 3xIEC309 480cm, 540cm, 600cm

APC IT Power Distribution Module 3x1 Pole 3 Wire 32A 3xIEC309 480cm, 540cm, 600cm Front Left
APC IT Power Distribution Module 3x1 Pole 3 Wire 32A 3xIEC309 480cm, 540cm, 600cm Front Left
APC IT Power Distribution Module 3x1 Pole 3 Wire 32A 3xIEC309 480cm, 540cm, 600cm Front Left
APC IT Power Distribution Module 3x1 Pole 3 Wire 32A 3xIEC309 480cm, 540cm, 600cm Front Left
APC IT Power Distribution Module 3x1 Pole 3 Wire 32A 3xIEC309 480cm, 540cm, 600cm Front Left
APC IT Power Distribution Module 3x1 Pole 3 Wire 32A 3xIEC309 480cm, 540cm, 600cm Front Left
APC IT Power Distribution Module 3x1 Pole 3 Wire 32A 3xIEC309 480cm, 540cm, 600cm Back
APC IT Power Distribution Module 3x1 Pole 3 Wire 32A 3xIEC309 480cm, 540cm, 600cm Back
APC IT Power Distribution Module 3x1 Pole 3 Wire 32A 3xIEC309 480cm, 540cm, 600cm Back
APC IT Power Distribution Module 3x1 Pole 3 Wire 32A 3xIEC309 480cm, 540cm, 600cm Miscellaneous
APC IT Power Distribution Module 3x1 Pole 3 Wire 32A 3xIEC309 480cm, 540cm, 600cm Miscellaneous
APC IT Power Distribution Module 3x1 Pole 3 Wire 32A 3xIEC309 480cm, 540cm, 600cm Miscellaneous
APC IT Power Distribution Module 3x1 Pole 3 Wire 32A 3xIEC309 480cm, 540cm, 600cm Front Left
APC IT Power Distribution Module 3x1 Pole 3 Wire 32A 3xIEC309 480cm, 540cm, 600cm Front Left
APC IT Power Distribution Module 3x1 Pole 3 Wire 32A 3xIEC309 480cm, 540cm, 600cm Front Left
APC IT Power Distribution Module 3x1 Pole 3 Wire 32A 3xIEC309 480cm, 540cm, 600cm Front Left
APC IT Power Distribution Module 3x1 Pole 3 Wire 32A 3xIEC309 480cm, 540cm, 600cm Back
APC IT Power Distribution Module 3x1 Pole 3 Wire 32A 3xIEC309 480cm, 540cm, 600cm Back
APC IT Power Distribution Module 3x1 Pole 3 Wire 32A 3xIEC309 480cm, 540cm, 600cm Back
APC IT Power Distribution Module 3x1 Pole 3 Wire 32A 3xIEC309 480cm, 540cm, 600cm Miscellaneous
APC IT Power Distribution Module 3x1 Pole 3 Wire 32A 3xIEC309 480cm, 540cm, 600cm Miscellaneous
APC IT Power Distribution Module 3x1 Pole 3 Wire 32A 3xIEC309 480cm, 540cm, 600cm Miscellaneous
  • Factory assembled and tested Power Distribution Modules include circuit breaker, power cord, power connection, and circuit monitoring. Auto-detection of modules ...

  • Includes: Installation guide

View Product Overview

PDM1332IEC-3P-2 Features

Key Features

Nominal Output Voltage
230V
Nominal Input Voltage
400V 3PH
APC IT Power Distribution Module 3x1 Pole 3 Wire 32A 3xIEC309 480cm, 540cm, 600cm
Factory assembled and tested Power Distribution Modules include circuit breaker, power cord, power connection, and circuit monitoring. Auto-detection of modules by the Modular PDU minimizes installation time.
Includes: Installation guide
  • Multiple distribution options
    Superior design flexibility enables a wide range of customer requirements to be addressed.
  • System mobility
    Power distribution units can easily be relocated to accommodate a changing data center environment.

Modular Power Accessories Features & Benefits

Manageability

Power monitoring
Measure and monitor power consumption and usage with branch circuit monitoring and output metering, which are included at no extra cost
Quick status information LEDs
Access status information about the performance of the Power Distribution Module

Convenience

Toolless installation of breakers
Install factory-assembled Power Distribution Modules in under ten minutes - no tools are required
Global product offering
Standardization of power distribution units across all corporate locations is easy - a variety of 1-phase and 3-phase Power Distribution Modules address the unique power requirements of data centers around the world.

Safety

Safety
Enhance user safety with isolation at all touch points and with positive locking mechanisms that reduce the risk of accidental disconnection

Product Distribution

United Arab Emirates, Afghanistan, Albania, Armenia, Angola, Austria, Australia, Azerbaijan, Bosnia and Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Botswana, Belarus, The Democratic Republic Of Congo, Switzerland, Côte d'Ivoire, Cameroon, China, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Hong Kong, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jordan, Japan, Kenya, South Korea, Kuwait, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Malaysia, Mozambique, Namibia, Nigeria, Netherlands, Norway, New Zealand, Oman, Philippines, Pakistan, Poland, Portugal, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Taiwan, Tanzania, Ukraine, Uganda, Uzbekistan, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Output

Maximum Total Current Draw
32

Input

Input frequency
50 Hz
Maximum Line Current
32A

Physical

Maximum Height
152MM, 15.2CM
Maximum Width
432MM, 43.2CM
Maximum Depth
152MM, 15.2CM
Net Weight
6.39KG
Shipping weight
7.3KG
Shipping Height
152MM, 15.2CM
Shipping Width
432MM, 43.2CM
Shipping Depth
152MM, 15.2CM

Conformance

Approvals
CE, VDE
Standard warranty
1 year repair or replace

Options

Services