Our Brands

APC 480KW 400V 3 MOD. 1 MAIN SERV. BYPASS PANEL

No product image
No product image
View Product Overview

SBP480KHC3M1 Features

Key Features

Nominal Output Voltage
400V 3PH
Nominal Input Voltage
400V 3PH
APC 480KW 400V 3 MOD. 1 MAIN SERV. BYPASS PANEL

Product Distribution

United Arab Emirates, Afghanistan, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bolivia, Brazil, Botswana, Belarus, Belize, The Democratic Republic Of Congo, Switzerland, Côte d'Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Georgia, Ghana, Gambia, Greece, Guatemala, Guyana, Hong Kong, Honduras, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Macedonia, Mali, Myanmar, Mongolia, Mauritania, Malta, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Togo, Thailand, Tajikistan, Turkmenistan, Turkey, Trinidad and Tobago, Taiwan, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, Venezuela, U.S. Virgin Islands, Vietnam, XF, Yemen, South Africa, Zambia, Zimbabwe

Technical Specifications

Output

Input

Input frequency
50 Hz +/- 3 Hz
Number of Power Cords
1

Physical

Maximum Height
2400MM, 240.0CM
Maximum Width
4040MM, 404.01CM
Maximum Depth
890MM, 89.0CM
Net Weight
1500.0KG
Shipping weight
1527.27KG
Shipping Height
2527MM, 252.7CM
Shipping Width
4040MM, 404.01CM
Shipping Depth
890MM, 89.0CM
Color
Grey
Units per Pallet
3.0

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-999.9meters
Storage Temperature
0 - 40 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-3000meters

Conformance

Approvals
CE
Standard warranty
1 year

Options

Services