NetBotz 500

Performance security and environmental system monitoring for network closets to data centers

The NetBotz 500 offers premium security and environmental system monitoring. The NetBotz 500 is capable of video surveillance and monitoring to record human activity enabling users to detect intrusions. It provides temperature, humidity, door contact, dry contact, vibration, smoke, 2 way audio monitoring, spot leak and rope leak monitoring. The NetBotz 500's additonal features include integration with StruxureWare Data Center Expert and user-defined alerts making the NetBotz 500 the perfect unit to protect your IT assets from security and environmental threats. The NetBotz 500 can be used in network closets to data centers, but it is commonly installed in medium and large data centers. NetBotz is an active system monitoring solution designed to protect against physical threats, environmental or human, that can cause disruption or downtime to IT infrastructure. This scalable suite of networked appliances, sensors, access controls and cameras is designed to safeguard environments ranging in size from network closets to data centers. The modular design allows for common sensors among the NetBotz appliances. Optional user-defined alerts can be sent in a variety of formats and are easily integrated into event escalation policies. For management of multiple NetBotz appliances, use StruxureWare Data Center Expert. StruxureWare Data Center Expert surveillance licenses enable a single view of multiple cameras, rapid search and retrieval of video, plus 'tagging' of important video clips.

Read More
Products Part Number
Product NetBotz Rack Monitor 570 Part Number NBRK0570 Call for More Information
+ 971 4 7099 333 + 971 4 7099 333
Availability
Environmental monitoring Prevent equipment failure from a full range of threatening environmental conditions.
Access monitoring Detect access by unauthorized personnel via door switch.
Fault notification Real-time event notification minimizes response times to critical physical infrastructure situations. Enables IT Administrators to reduce mean time to repair, improve efficiency, and maximize uptime.
Surveillance Detect and record motion, allowing a visual record to be paired with an access or environmental alert, which speeds root cause analysis.
Manageability
Enterprise management system compatible Make device information available to your preferred enterprise management system by forwarding SNMP traps (events) across SNMPv1 and SNMPv3 using the PowerNet MIB
Advanced View client application Robust appliance interface provides historic alerts, graphs, and configuration.
Integrates with StruxureWare Data Center Expert An IT-ready, scalable access monitoring system that collects, organizes, and distributes critical alerts, surveillance video and key information, providing a unified view of complex physical infrastructure environments from anywhere on the network
Alerts View Easily review and correlate alerts. Provide context to alerts by attaching video clips, graphs, and maps.
Total Cost of Ownership
Browser Accessible View the user interface with a browser. Provides quick access from anywhere on a secure network.
Event-driven video storage Video storage prompted by motion or alert.
Agility
Customized escalation policies Alerts are managed according to your escalation policies and received in multiple formats.
Adjustable threshold Customize threshold definitions (multiple thresholds per sensor, scheduling, severity levels) to your requirements.

Product 1

Select a family or part number to compare

Select Family
Select Part Number

Product 2

Select a family or part number to compare

Product 3

Select a family or part number to compare