Gutor PXC

10-100 kVA high performance, compact, pre- engineered 3 phase UPS for light and heavy industrial applications.

10 to 80kVA (400V); 25 to 100kVA (208V)
Gutor PXC 3 Phase UPS is the first pre-engineered industrial UPS for light and heavy industrial environments. Highly compact, Gutor PXC works effortlessly with your facility monitoring systems and offers full industrial design options, and a wide temperature range from -10 to +55 °C. It also features top and bottom cable entry and a fully integrated isolation transformer option( 50Hz: available today; 60Hz: coming soon). With full front service access, modular fans, and power modules, the Gutor PXC is one of the easiest UPSs in its class to deploy, install and maintain.

Read More
Products Part Number
Product Gutor PXC Industrial UPS Part Number GUPXCUPS Call for More Information
+ 971 4 7099 333 + 971 4 7099 333
Availability
Swappable fan replacement Allows replacement of individual fans without going to bypass increasing availability and load protection.
Dual mains input -standard Standard feature increases availability by allowing the UPS to be connected to two separate power sources.
Advanced electrical features Excellent power conditioning, very low harmonic distortion through IGBT rectifier, input power factor correction, and high power efficiency
Flexible Design Available in a wide range of configurations to suit any operating environment
Sustainability
EU CoC for UPS Ensures that UPSs sold in the EU are highly efficient
Total Cost of Ownership
High efficiency High efficiency rates that remain stable even at lower operating power levels
Robust operation No power derating in kW up to 40 degrees C or 104 degrees F.
Wide input voltage range Designed for harsh electrical environments to save battery life.
Serviceability
Life Cycle monitoring Allows predictive maintenance notification to ensure continuity on the entire UPS system.
Multiple levels of service With the option of packages or individual service components, our services are structured to allow you to pick and choose what you would like APC to do for you.
Front-access servicing Simplifies installation and UPS maintenance while minimizing space requirements.
Manageability
LED Indicators Provide easy-to-read status of the unit and utility power conditions.
LCD graphics display Text and mimic diagrams that display modes of operation, system parameters and alarms.
Life Cycle monitoring Allows predictive maintenance notification to ensure continuity on the entire UPS system.

Product 1

Select a family or part number to compare

Select Family
Select Part Number

Product 2

Select a family or part number to compare

Product 3

Select a family or part number to compare