Marine

High availability, ruggedized power protection for shipboard and other transportation applications.

Mobile applications present their own unique challenges. Resilience to elevated levels of vibration, conformance to international maritime regulations, such as DNV, enhanced electric hazard protection and ruggedized enclosure are just a few features that are commonly required in mobile applications. APC by Schneider Electric offers customized solutions to meet the demanding requirements for marine, shipboard and other mobile applications.

Read More
Products Part Number
Product MGE GALAXY 5500 A TRANSFORMER 100KVA TO 120 KVA 690/400V ENCAPSULATED OFF SHORE & MARINE Part Number G55TA-T120LEM Call for More Information
+ 971 4 7099 333 + 971 4 7099 333
Product MGE Galaxy 5500 A Transformer 100 kVA to 120 kVA 440/400V Encapsulated Off Shore & Marine Part Number G55TA-T120SEM Call for More Information
+ 971 4 7099 333 + 971 4 7099 333
Product MGE Galaxy 5500 A Transformer 20 kVA to 60 kVA 690/400V Encapsulated Off Shore & Marine Part Number G55TA-T60LEM Call for More Information
+ 971 4 7099 333 + 971 4 7099 333
Product MGE Galaxy 5500 A Transformer 20 kVA to 60 kVA 440/400V Encapsulated Off Shore & Marine Part Number G55TA-T60SEM Call for More Information
+ 971 4 7099 333 + 971 4 7099 333
Product MGE Galaxy 5500 A Transformer 80 kVA 690/400V Encapsulated Off Shore & Marine Part Number G55TA-T80LEM Call for More Information
+ 971 4 7099 333 + 971 4 7099 333
Product MGE Galaxy 5500 A Transformer 80 kVA 440/400V Encapsulated Off Shore & Marine Part Number G55TA-T80SEM Call for More Information
+ 971 4 7099 333 + 971 4 7099 333
Product MGE Galaxy 5500 100kVA 400-415V Integrated Parallel UPS Marine IP22 RAL 7035, Start-up 5X8 Part Number G55TUPM100HMS Call for More Information
+ 971 4 7099 333 + 971 4 7099 333
Product MGE Galaxy 5500 100kVA 400-415V Integrated Parallel UPS Off Shore IP22 RAL 7035, Start-up 5X8 Part Number G55TUPM100HXS Call for More Information
+ 971 4 7099 333 + 971 4 7099 333
Product MGE Galaxy 5500 120kVA 400-415V Integrated Parallel UPS Marine IP22 RAL 7035, Start-up 5X8 Part Number G55TUPM120HMS Call for More Information
+ 971 4 7099 333 + 971 4 7099 333
Product MGE Galaxy 5500 120kVA 400-415V Integrated Parallel UPS Off Shore IP22 RAL 7035, Start-up 5X8 Part Number G55TUPM120HXS Call for More Information
+ 971 4 7099 333 + 971 4 7099 333
Product MGE Galaxy 5500 30kVA 400-415V Integrated Parallel UPS Marine IP22 RAL 7035, Start-up 5X8 Part Number G55TUPM30HMS Call for More Information
+ 971 4 7099 333 + 971 4 7099 333
Product MGE Galaxy 5500 30kVA 400-415V Integrated Parallel UPS Off Shore IP22 RAL 7035, Start-up 5X8 Part Number G55TUPM30HXS Call for More Information
+ 971 4 7099 333 + 971 4 7099 333
Product MGE Galaxy 5500 60kVA 400-415V Integrated Parallel UPS Marine IP22 RAL 7035, Start-up 5X8 Part Number G55TUPM60HMS Call for More Information
+ 971 4 7099 333 + 971 4 7099 333
Product MGE Galaxy 5500 60kVA 400-415V Integrated Parallel UPS Off Shore IP22 RAL 7035, Start-up 5X8 Part Number G55TUPM60HXS Call for More Information
+ 971 4 7099 333 + 971 4 7099 333
Product MGE Galaxy 5500 80kVA 400-415V Integrated Parallel UPS Marine IP22 RAL 7035, Start-up 5X8 Part Number G55TUPM80HMS Call for More Information
+ 971 4 7099 333 + 971 4 7099 333
Product MGE Galaxy 5500 80kVA 400-415V Integrated Parallel UPS Off Shore IP22 RAL 7035, Start-up 5X8 Part Number G55TUPM80HXS Call for More Information
+ 971 4 7099 333 + 971 4 7099 333
Product MGE Galaxy 5500 100kVA 400-415V Single UPS Marine IP22 RAL 7035, Start-up 5X8 Part Number G55TUPU100HMS Call for More Information
+ 971 4 7099 333 + 971 4 7099 333
Product MGE Galaxy 5500 100kVA 400-415V Single UPS Off Shore IP22 RAL 7035, Start-up 5X8 Part Number G55TUPU100HXS Call for More Information
+ 971 4 7099 333 + 971 4 7099 333
Product MGE Galaxy 5500 120kVA 400-415V Single UPS Marine IP22 RAL 7035, Start-up 5X8 Part Number G55TUPU120HMS Call for More Information
+ 971 4 7099 333 + 971 4 7099 333
Product MGE Galaxy 5500 120kVA 400-415V Single UPS Off Shore IP22 RAL 7035, Start-up 5X8 Part Number G55TUPU120HXS Call for More Information
+ 971 4 7099 333 + 971 4 7099 333
Product MGE Galaxy 5500 30kVA 400-415V Single UPS Marine IP22 RAL 7035, Start-up 5X8 Part Number G55TUPU30HMS Call for More Information
+ 971 4 7099 333 + 971 4 7099 333
Product MGE Galaxy 5500 30kVA 400-415V Single UPS Off Shore IP22 RAL 7035, Start-up 5X8 Part Number G55TUPU30HXS Call for More Information
+ 971 4 7099 333 + 971 4 7099 333
Product MGE Galaxy 5500 60kVA 400-415V Single UPS Marine IP22 RAL 7035, Start-up 5X8 Part Number G55TUPU60HMS Call for More Information
+ 971 4 7099 333 + 971 4 7099 333
Product MGE Galaxy 5500 60kVA 400-415V Single UPS Off Shore IP22 RAL 7035, Start-up 5X8 Part Number G55TUPU60HXS Call for More Information
+ 971 4 7099 333 + 971 4 7099 333
Product MGE Galaxy 5500 80kVA 400-415V Single UPS Marine IP22 RAL 7035, Start-up 5X8 Part Number G55TUPU80HMS Call for More Information
+ 971 4 7099 333 + 971 4 7099 333
Product MGE Galaxy 5500 80kVA 400-415V Single UPS Off Shore IP22 RAL 7035, Start-up 5X8 Part Number G55TUPU80HXS Call for More Information
+ 971 4 7099 333 + 971 4 7099 333
Product Secure tower bolt down vibration isolation kit for 5/6/8/10kVA SRT UPS and XBP Part Number SRT10BDVK Call for More Information
+ 971 4 7099 333 + 971 4 7099 333
Product IP23 enclosure for 5/6/8/10kVA SRT UPS and XBP Part Number SRT10IP23 Call for More Information
+ 971 4 7099 333 + 971 4 7099 333
Product APC Smart-UPS SRT 192V 5kVA and 6kVA RM Battery Pack Marine Part Number SRT192RMBPM Call for More Information
+ 971 4 7099 333 + 971 4 7099 333
Product APC Smart-UPS RT 1000VA 230V - Marine Part Number SURT1000XLIM Call for More Information
+ 971 4 7099 333 + 971 4 7099 333
Product APC Smart-UPS RT 2200VA 230V - Marine Part Number SURTD2200XLIM Call for More Information
+ 971 4 7099 333 + 971 4 7099 333
Product APC Smart-UPS RT 3000VA 230V - Marine Part Number SURTD3000XLIM Call for More Information
+ 971 4 7099 333 + 971 4 7099 333
Serviceability
Hot-swappable batteries Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
Technical support Our experienced technical support engineers are available to answer your questions, giving you peace of mind knowing the help you need is there when you need it.
User-replaceable batteries Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
Easy to install Innovative design allows for fast, easy installation by almost anybody.
Manageability
Intelligent battery management Maximizes battery performance, life, and reliability through intelligent, precision charging.
LED Indicators Provide easy-to-read status of the unit and utility power conditions.
Serial connectivity Provides management of the UPS via a serial port.
SmartSlot Customize UPS capabilities with management cards.
Availability
Pure sine wave output on battery Simulates utility power to provide the highest degree of compatibility for active PFC (power factor corrected) servers and sensitive electronics.
Temperature-compensated battery charging Prolongs battery life by regulating the charge voltage according to battery temperature.
Automatic self-test Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Power conditioning Protects connected loads from surges, spikes, lightning, and other power disturbances.
Automatic restart of loads after UPS shutdown Automatically starts up the connected equipment upon the return of utility power.

Product 1

Select a family or part number to compare

Select Family
Select Part Number

Product 2

Select a family or part number to compare

Product 3

Select a family or part number to compare