Galaxy VX

Highly efficient 3-phase power protection with flexible operating modes
500 to 1500kVA

500 to 1500kW N+1
The Schneider Electric Galaxy VX UPS is a scalable, high-performance extension of the Galaxy V-Series solutions, designed for large data center and industrial applications:

  • Lower your energy costs and meet changing business requirements, with 99% efficiency in ECOnversion mode.
  • Provide excellent power quality in demanding electrical environments.
  • Install and deploy your UPS quickly.
  • Manage your power anywhere. Galaxy VX supports local and remote communication via touchscreen, Web interface, Modbus, and the Schneider Electric StruxureWare for Data Center Expert solution.

Read More
Products Part Number Est. Runtime (hrs:Min)
Product Galaxy VX 1000kVA, 400V, Start up 5x8 Part Number GVX1000K1000HS Est. Runtime (hrs:Min) N/A Call for More Information
+ 971 4 7099 333 + 971 4 7099 333
Product Galaxy VX 1000kVA Scalable to 1250kVA 400V, Start up 5x8 Part Number GVX1000K1250HS Est. Runtime (hrs:Min) N/A Call for More Information
+ 971 4 7099 333 + 971 4 7099 333
Product Galaxy VX 1000kVA Scalable to 1500kVA 400V, Start up 5x8 Part Number GVX1000K1500HS Est. Runtime (hrs:Min) N/A Call for More Information
+ 971 4 7099 333 + 971 4 7099 333
Product Galaxy VX 750kVA N+1 Redundant UPS 400V, Start up 5x8 Part Number GVX1000K750HS Est. Runtime (hrs:Min) N/A Call for More Information
+ 971 4 7099 333 + 971 4 7099 333
Product Galaxy VX 1000kVA N+1 Redundant UPS 400V, Start up 5x8 Part Number GVX1250K1000HS Est. Runtime (hrs:Min) N/A Call for More Information
+ 971 4 7099 333 + 971 4 7099 333
Product Galaxy VX 1250kVA, 400V, Start up 5x8 Part Number GVX1250K1250HS Est. Runtime (hrs:Min) N/A Call for More Information
+ 971 4 7099 333 + 971 4 7099 333
Product Galaxy VX 1250kVA Scalable to 1500kVA 400V, Start up 5x8 Part Number GVX1250K1500HS Est. Runtime (hrs:Min) N/A Call for More Information
+ 971 4 7099 333 + 971 4 7099 333
Product Galaxy VX 1250kVA N+1 Redundant UPS 400V, Start up 5x8 Part Number GVX1500K1250HS Est. Runtime (hrs:Min) N/A Call for More Information
+ 971 4 7099 333 + 971 4 7099 333
Product Galaxy VX 1500kVA, 400V, Start up 5x8 Part Number GVX1500K1500HS Est. Runtime (hrs:Min) N/A Call for More Information
+ 971 4 7099 333 + 971 4 7099 333
Product Galaxy VX 1500kVA N+1 Redundant UPS 400V, Start up 5x8 Part Number GVX1750K1500HS Est. Runtime (hrs:Min) N/A Call for More Information
+ 971 4 7099 333 + 971 4 7099 333
Product Galaxy VX 500kVA Scalable to 1000kVA 400V, Start up 5x8 Part Number GVX500K1000HS Est. Runtime (hrs:Min) N/A Call for More Information
+ 971 4 7099 333 + 971 4 7099 333
Product Galaxy VX 500kVA Scalable to 1250kVA 400V, Start up 5x8 Part Number GVX500K1250HS Est. Runtime (hrs:Min) N/A Call for More Information
+ 971 4 7099 333 + 971 4 7099 333
Product Galaxy VX 500kVA Scalable to 1500kVA 400V, Start up 5x8 Part Number GVX500K1500HS Est. Runtime (hrs:Min) N/A Call for More Information
+ 971 4 7099 333 + 971 4 7099 333
Product Galaxy VX 500kVA, 400V, Start up 5x8 Part Number GVX500K500HS Est. Runtime (hrs:Min) N/A Call for More Information
+ 971 4 7099 333 + 971 4 7099 333
Product Galaxy VX 500kVA Scalable to 750kVA 400V, Start up 5x8 Part Number GVX500K750HS Est. Runtime (hrs:Min) N/A Call for More Information
+ 971 4 7099 333 + 971 4 7099 333
Product Galaxy VX 625kVA Scalable to 1000kVA 400V, Start up 5x8 Part Number GVX625K1000HS Est. Runtime (hrs:Min) N/A Call for More Information
+ 971 4 7099 333 + 971 4 7099 333
Product Galaxy VX 625kVA, 400V, Start up 5x8 Part Number GVX625K625HS Est. Runtime (hrs:Min) N/A Call for More Information
+ 971 4 7099 333 + 971 4 7099 333
Product Galaxy VX 750kVA Scalable to 1000kVA 400V, Start up 5x8 Part Number GVX750K1000HS Est. Runtime (hrs:Min) N/A Call for More Information
+ 971 4 7099 333 + 971 4 7099 333
Product Galaxy VX 750kVA Scalable to 1250kVA 400V, Start up 5x8 Part Number GVX750K1250HS Est. Runtime (hrs:Min) N/A Call for More Information
+ 971 4 7099 333 + 971 4 7099 333
Product Galaxy VX 750kVA Scalable to 1500kVA 400V, Start up 5x8 Part Number GVX750K1500HS Est. Runtime (hrs:Min) N/A Call for More Information
+ 971 4 7099 333 + 971 4 7099 333
Product Galaxy VX 500kVA N+1 Redundant UPS 400V, Start up 5x8 Part Number GVX750K500HS Est. Runtime (hrs:Min) N/A Call for More Information
+ 971 4 7099 333 + 971 4 7099 333
Product Galaxy VX 750kVA, 400V, Start up 5x8 Part Number GVX750K750HS Est. Runtime (hrs:Min) N/A Call for More Information
+ 971 4 7099 333 + 971 4 7099 333
Total Cost of Ownership
Robust operation No power derating in kW up to 40 degrees C or 104 degrees F.
Wide input voltage range Designed for harsh electrical environments to save battery life.
ECOnversion mode Operating mode that ensures ultra high efficiency while charging the batteries, conditioning the load power factor and ensuring a Class 1 output voltage regulation.
ECO Mode Operating mode that by-passes unused electrical components in good power conditions to achieve high operating efficiency without sacrificing protection
Input power factor correction Minimizes installation costs by enabling the use of smaller generators and cabling.
Availability
Parallel-capacity capable Increases total power capacity by using multiple uninterruptible power supplies simultaneously.
Energy storage flexibility Conventional flooded and modular battery offer along with different charging modes allows tailoring to specific back-up requirements.
Parallel-redundant capable Power the connected equipment with multiple uninterruptible power supplies to increase system redundancy
Compatible with Schneider Electric's lithium ion battery solution Reduces system footprint and weight, cooling and maintenance requirements, and total cost of ownership; offers double the life of VRLA batteries; and improves backup storage predictablity and manageability.
Click here for more details.
Internal backfeed protection Increases system defense from power anomalies.
Serviceability
Front-access servicing Simplifies installation and UPS maintenance while minimizing space requirements.
5x8 Start-up service included Required for full coverage of factory warranty
Multiple levels of service With the option of packages or individual service components, our services are structured to allow you to pick and choose what you would like APC to do for you.
StruxureWare Data Center Expert compatible Enables centralized management via StruxureWare Data Center Expert.
StruxureOn enabled Simplify maintenance and operation of your equipment through the use of vendor-neutral, cloud-based software and services.

Product 1

Select a family or part number to compare

Select Family
Select Part Number

Product 2

Select a family or part number to compare

Product 3

Select a family or part number to compare