Galaxy 3500

10-40kVA compact 3 phase UPS power protection with excellent efficiency and optimized footprint particularly adapted for demanding industrial environments.

10kVA to 40kVA
Galaxy 3500 UPS offers compact 3 Phase UPS power protection for commercial and technical facilities as well as industrial applications.The Galaxy 3500 includes dual-mains input, automatic and maintenance bypasses, and scalable runtime with hot-swappable batteries for increased availability. The parallel capability for redundancy and capacity, new optional bypass panels, and extended run battery frames provide increased flexibility. Low cost of ownership is achieved through best-in-class efficiency and a reduction in rating of electrical infrastructure - wires, transformers, and generators. The built in Network Management Card with temperature monitoring provides remote UPS power monitoring and management through a simple interface. Serviceability is greatly enhanced by user-replaceable batteries, front access servicing, and included start-up service for maximized configurabililty. All these features make the Galaxy 3500 the easiest UPS in its class to deploy, manage and maintain.

Read More
Products Part Number Est. Runtime (hrs:Min)
Product MGE Galaxy 3500 10kVA 400V with 1 Battery Module Expandable to 2, Start-up 5X8 Part Number G35T10KH1B2S Est. Runtime (hrs:Min) 0:17 Call for More Information
+ 971 4 7099 333 + 971 4 7099 333
Product MGE Galaxy 3500 10kVA 400V with 1 Battery Module Expandable to 4, Start-up 5X8 Part Number G35T10KH1B4S Est. Runtime (hrs:Min) 0:17 Call for More Information
+ 971 4 7099 333 + 971 4 7099 333
Product MGE Galaxy 3500 10kVA 400V with 2 Battery Modules, Start-up 5X8 Part Number G35T10KH2B2S Est. Runtime (hrs:Min) 0:44 Call for More Information
+ 971 4 7099 333 + 971 4 7099 333
Product MGE Galaxy 3500 10kVA 400V with 2 Battery Modules Expandable to 4, Start-up 5X8 Part Number G35T10KH2B4S Est. Runtime (hrs:Min) 0:44 Call for More Information
+ 971 4 7099 333 + 971 4 7099 333
Product MGE Galaxy 3500 10kVA 400V with 3 Battery Modules Expandable to 4, Start-up 5X8 Part Number G35T10KH3B4S Est. Runtime (hrs:Min) 1:14 Call for More Information
+ 971 4 7099 333 + 971 4 7099 333
Product MGE Galaxy 3500 10kVA 400V with 4 Battery Modules, Start-up 5X8 Part Number G35T10KH4B4S Est. Runtime (hrs:Min) 1:46 Call for More Information
+ 971 4 7099 333 + 971 4 7099 333
Product MGE Galaxy 3500 10kVA 400V, Start-Up 5X8 Part Number G35T10KHS Est. Runtime (hrs:Min) N/A Call for More Information
+ 971 4 7099 333 + 971 4 7099 333
Product MGE Galaxy 3500 15kVA 400V 3:1 with 2 Battery Modules, Start-up 5X8 Part Number G35T15K3I2B2S Est. Runtime (hrs:Min) 0:44 Call for More Information
+ 971 4 7099 333 + 971 4 7099 333
Product MGE Galaxy 3500 15kVA 400V 3:1 with 2 Battery Modules Expandable to 4, Start-up 5X8 Part Number G35T15K3I2B4S Est. Runtime (hrs:Min) 0:44 Call for More Information
+ 971 4 7099 333 + 971 4 7099 333
Product MGE Galaxy 3500 15kVA 400V 3:1 with 3 Battery Modules Expandable to 4, Start-up 5X8 Part Number G35T15K3I3B4S Est. Runtime (hrs:Min) 1:14 Call for More Information
+ 971 4 7099 333 + 971 4 7099 333
Product MGE Galaxy 3500 15kVA 400V 3:1 with 4 Battery Modules, Start-up 5X8 Part Number G35T15K3I4B4S Est. Runtime (hrs:Min) 1:45 Call for More Information
+ 971 4 7099 333 + 971 4 7099 333
Product MGE Galaxy 3500 15kVA 400V 3:1, Start-up 5X8 Part Number G35T15K3IS Est. Runtime (hrs:Min) N/A Call for More Information
+ 971 4 7099 333 + 971 4 7099 333
Product MGE Galaxy 3500 15kVA 400V with 2 Battery Modules, Start-up 5X8 Part Number G35T15KH2B2S Est. Runtime (hrs:Min) 0:44 Call for More Information
+ 971 4 7099 333 + 971 4 7099 333
Product MGE Galaxy 3500 15kVA 400V with 2 Battery Modules Expandable to 4, Start-up 5X8 Part Number G35T15KH2B4S Est. Runtime (hrs:Min) 0:44 Call for More Information
+ 971 4 7099 333 + 971 4 7099 333
Product MGE Galaxy 3500 15kVA 400V with 3 Battery Modules Expandable to 4, Start-up 5X8 Part Number G35T15KH3B4S Est. Runtime (hrs:Min) 1:14 Call for More Information
+ 971 4 7099 333 + 971 4 7099 333
Product MGE Galaxy 3500 15kVA 400V with 4 Battery Modules, Start-up 5X8 Part Number G35T15KH4B4S Est. Runtime (hrs:Min) 1:45 Call for More Information
+ 971 4 7099 333 + 971 4 7099 333
Product MGE Galaxy 3500 15kVA 400V, Start-Up 5X8 Part Number G35T15KHS Est. Runtime (hrs:Min) N/A Call for More Information
+ 971 4 7099 333 + 971 4 7099 333
Product MGE Galaxy 3500 20kVA 400V 3:1 with 2 Battery Modules, Start-up 5X8 Part Number G35T20K3I2B2S Est. Runtime (hrs:Min) 0:44 Call for More Information
+ 971 4 7099 333 + 971 4 7099 333
Product MGE Galaxy 3500 20kVA 400V 3:1 with 2 Battery Modules Expandable to 4, Start-up 5X8 Part Number G35T20K3I2B4S Est. Runtime (hrs:Min) 0:44 Call for More Information
+ 971 4 7099 333 + 971 4 7099 333
Product MGE Galaxy 3500 20kVA 400V 3:1 with 3 Battery Modules Expandable to 4, Start-up 5X8 Part Number G35T20K3I3B4S Est. Runtime (hrs:Min) 1:14 Call for More Information
+ 971 4 7099 333 + 971 4 7099 333
Product MGE Galaxy 3500 20kVA 400V 3:1 with 4 Battery Modules, Start-up 5X8 Part Number G35T20K3I4B4S Est. Runtime (hrs:Min) 1:45 Call for More Information
+ 971 4 7099 333 + 971 4 7099 333
Product MGE Galaxy 3500 20kVA 400V 3:1, Start-up 5X8 Part Number G35T20K3IS Est. Runtime (hrs:Min) N/A Call for More Information
+ 971 4 7099 333 + 971 4 7099 333
Product MGE Galaxy 3500 20kVA 400V with 2 Battery Modules, Start-up 5X8 Part Number G35T20KH2B2S Est. Runtime (hrs:Min) 0:44 Call for More Information
+ 971 4 7099 333 + 971 4 7099 333
Product MGE Galaxy 3500 20kVA 400V with 2 Battery Modules Expandable to 4, Start-up 5X8 Part Number G35T20KH2B4S Est. Runtime (hrs:Min) 0:44 Call for More Information
+ 971 4 7099 333 + 971 4 7099 333
Product MGE Galaxy 3500 20kVA 400V with 3 Battery Modules Expandable to 4, Start-up 5X8 Part Number G35T20KH3B4S Est. Runtime (hrs:Min) 1:14 Call for More Information
+ 971 4 7099 333 + 971 4 7099 333
Product MGE Galaxy 3500 20kVA 400V with 4 Battery Modules, Start-up 5X8 Part Number G35T20KH4B4S Est. Runtime (hrs:Min) 1:45 Call for More Information
+ 971 4 7099 333 + 971 4 7099 333
Product MGE Galaxy 3500 20kVA 400V, Start-Up 5X8 Part Number G35T20KHS Est. Runtime (hrs:Min) N/A Call for More Information
+ 971 4 7099 333 + 971 4 7099 333
Product MGE Galaxy 3500 30kVA 400V 3:1 with 3 Battery Modules Expandable to 4, Start-up 5X8 Part Number G35T30K3I3B4S Est. Runtime (hrs:Min) 1:15 Call for More Information
+ 971 4 7099 333 + 971 4 7099 333
Product MGE Galaxy 3500 30kVA 400V 3:1 with 4 Battery Modules, Start-up 5X8 Part Number G35T30K3I4B4S Est. Runtime (hrs:Min) 1:45 Call for More Information
+ 971 4 7099 333 + 971 4 7099 333
Product MGE Galaxy 3500 30kVA 400V 3:1, Start-up 5X8 Part Number G35T30K3IS Est. Runtime (hrs:Min) N/A Call for More Information
+ 971 4 7099 333 + 971 4 7099 333
Product MGE Galaxy 3500 30kVA 400V with 3 Battery Modules Expandable to 4, Start-up 5X8 Part Number G35T30KH3B4S Est. Runtime (hrs:Min) 1:15 Call for More Information
+ 971 4 7099 333 + 971 4 7099 333
Product MGE Galaxy 3500 30kVA 400V with 4 Battery Modules, Start-up 5X8 Part Number G35T30KH4B4S Est. Runtime (hrs:Min) 1:45 Call for More Information
+ 971 4 7099 333 + 971 4 7099 333
Product MGE Galaxy 3500 30kVA 400V, Start-Up 5X8 Part Number G35T30KHS Est. Runtime (hrs:Min) N/A Call for More Information
+ 971 4 7099 333 + 971 4 7099 333
Product MGE Galaxy 3500 40kVA 400V 3:1 with 4 Battery Modules, Start-up 5X8 Part Number G35T40K3I4B4S Est. Runtime (hrs:Min) 1:46 Call for More Information
+ 971 4 7099 333 + 971 4 7099 333
Product MGE Galaxy 3500 40kVA 400V 3:1, Start-up 5X8 Part Number G35T40K3IS Est. Runtime (hrs:Min) N/A Call for More Information
+ 971 4 7099 333 + 971 4 7099 333
Product MGE Galaxy 3500 40kVA 400V with 4 Battery Modules, Start-up 5X8 Part Number G35T40KH4B4S Est. Runtime (hrs:Min) 1:46 Call for More Information
+ 971 4 7099 333 + 971 4 7099 333
Product MGE Galaxy 3500 40kVA 400V, Start-Up 5X8 Part Number G35T40KHS Est. Runtime (hrs:Min) N/A Call for More Information
+ 971 4 7099 333 + 971 4 7099 333
Availability
Dual mains input Increases availability by allowing the UPS to be connected to two separate power sources.
Hot-swappable batteries Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
Parallel-capacity capable Increases total power capacity by using multiple uninterruptible power supplies simultaneously.
Advanced electrical features Excellent power conditioning, very low harmonic distortion through IGBT rectifier, input power factor correction, and high power efficiency
Frequency and voltage regulation Gives higher application availability by correcting poor frequency and voltage conditions without using the battery.
Automatic internal bypass Supplies utility power to the connected loads in the event of a UPS power overload or fault.
Generator compatible Ensures clean, uninterrupted power to protected equipment when generator power is used.
Total Cost of Ownership
Temperature-compensated battery charging Prolongs battery life by regulating the charge voltage according to battery temperature.
Input power factor correction Minimizes installation costs by enabling the use of smaller generators and cabling.
Excellent footprint Small UPS footprint provides maximum usage of valuable electrical room floorspace
Sustainability
EU CoC for UPS Ensures that UPSs sold in the EU are highly efficient
Serviceability
Battery replacement without tools Enables fast battery replacement, lowering Mean Time to Repair (MTTR).
Multiple levels of service With the option of packages or individual service components, our services are structured to allow you to pick and choose what you would like APC to do for you.
7x24 telephone technical support Our experienced technical support engineers are available to answer your questions, giving you peace of mind knowing the help you need is there when you need it.
Front-access servicing Simplifies installation and UPS maintenance while minimizing space requirements.
User-replaceable air filters Enables quick and simple replacement of air filters.
Manageability
LCD graphics display Text and mimic diagrams that display modes of operation, system parameters and alarms.
Audible alarms Provides notification of changing utility power and UPS power conditions
Built-in Web/SNMP management Full-featured management via a Web browser as well as comprehensive management from a Network Management System.
Environmental monitoring Prevent equipment failure from a full range of threatening environmental conditions.

Product 1

Select a family or part number to compare

Select Family
Select Part Number

Product 2

Select a family or part number to compare

Product 3

Select a family or part number to compare