Power Dist. Mod. 3 Pole 5 Wire RCD 32A 30mA IEC309 1040CM

Power Dist. Mod. 3 Pole 5 Wire RCD 32A 30mA IEC309 1040CM Front Left
Power Dist. Mod. 3 Pole 5 Wire RCD 32A 30mA IEC309 1040CM Front Left
Power Dist. Mod. 3 Pole 5 Wire RCD 32A 30mA IEC309 1040CM Front Left
Power Dist. Mod. 3 Pole 5 Wire RCD 32A 30mA IEC309 1040CM Front Left
Power Dist. Mod. 3 Pole 5 Wire RCD 32A 30mA IEC309 1040CM Front Left
Power Dist. Mod. 3 Pole 5 Wire RCD 32A 30mA IEC309 1040CM Front Left
Power Dist. Mod. 3 Pole 5 Wire RCD 32A 30mA IEC309 1040CM Back
Power Dist. Mod. 3 Pole 5 Wire RCD 32A 30mA IEC309 1040CM Front Left
Power Dist. Mod. 3 Pole 5 Wire RCD 32A 30mA IEC309 1040CM Front Left
Power Dist. Mod. 3 Pole 5 Wire RCD 32A 30mA IEC309 1040CM Front Left
Power Dist. Mod. 3 Pole 5 Wire RCD 32A 30mA IEC309 1040CM Front Left
Power Dist. Mod. 3 Pole 5 Wire RCD 32A 30mA IEC309 1040CM Back
  • Factory assembled and tested Power Distribution Modules include circuit breaker, power cord, power connection, and circuit monitoring. Auto-detection of modules ...

  • Includes: Installation guide

View Product Overview

PDM332IEC-30R-1040 Features

Power Dist. Mod. 3 Pole 5 Wire RCD 32A 30mA IEC309 1040CM
Factory assembled and tested Power Distribution Modules include circuit breaker, power cord, power connection, and circuit monitoring. Auto-detection of modules by the Modular PDU minimizes installation time.
Includes: Installation guide
  • Multiple distribution options
    Superior design flexibility enables a wide range of customer requirements to be addressed.
  • System mobility
    Power distribution units can easily be relocated to accommodate a changing data center environment.

Modular Power Accessories Features & Benefits

Convenience

Global product offering
Standardization of power distribution units across all corporate locations is easy - a variety of 1-phase and 3-phase Power Distribution Modules address the unique power requirements of data centers around the world.
Toolless installation of breakers
Install factory-assembled Power Distribution Modules in under ten minutes - no tools are required

Manageability

Quick status information LEDs
Access status information about the performance of the Power Distribution Module
Power monitoring
Measure and monitor power consumption and usage with branch circuit monitoring and output metering, which are included at no extra cost

Safety

Safety
Enhance user safety with isolation at all touch points and with positive locking mechanisms that reduce the risk of accidental disconnection

Product Distribution

Andorra, United Arab Emirates, Afghanistan, Albania, Armenia, Angola, Austria, Australia, Azerbaijan, Bosnia and Herzegovina, Bangladesh, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Brunei, Bhutan, Botswana, Belarus, The Democratic Republic Of Congo, Central African Republic, Congo, Switzerland, Côte d'Ivoire, Cook Islands, Cameroon, China, Serbia and Montenegro, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Western Sahara, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Georgia, French Guiana, Ghana, Gibraltar, Gambia, Guinea, Guadeloupe, Equatorial Guinea, Greece, Hong Kong, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iran, Iceland, Italy, Jordan, Japan, Kenya, South Korea, Kuwait, Kazakhstan, Lebanon, Liechtenstein, Sri Lanka, Liberia, Lesotho, Lithuania, Luxembourg, Latvia, Morocco, Moldova, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Malaysia, Mozambique, Namibia, Niger, Nigeria, Netherlands, Norway, Nepal, New Zealand, Oman, Papua New Guinea, Philippines, Pakistan, Poland, Portugal, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sudan, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Chad, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, TP, Turkey, Taiwan, Tanzania, Ukraine, Uganda, Uzbekistan, Vietnam, XF, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Output

Nominal Output Voltage
230V, 400V 3PH
Maximum Total Current Draw
32

Input

Nominal Input Voltage
400V 3PH
Input frequency
50 Hz
Maximum Line Current
32A

Physical

Maximum Height
254MM, 25.4CM
Maximum Width
432MM, 43.2CM
Maximum Depth
406MM, 40.6CM
Net Weight
6.9KG
Shipping weight
7.8KG
Shipping Height
254MM, 25.4CM
Shipping Width
432MM, 43.2CM
Shipping Depth
406MM, 40.6CM
Color
Grey

Conformance

Approvals
CE, VDE
Standard warranty
1 year repair or replace

Options

Services