NetShelter VL 42U 600mm Wide x 1070mm Deep Enclosure no Sides Black

NetShelter VL 42U 600mm Wide x 1070mm Deep Enclosure no Sides Black Front Left
NetShelter VL 42U 600mm Wide x 1070mm Deep Enclosure no Sides Black Front Left
NetShelter VL 42U 600mm Wide x 1070mm Deep Enclosure no Sides Black Front Left
NetShelter VL 42U 600mm Wide x 1070mm Deep Enclosure no Sides Black Back
NetShelter VL 42U 600mm Wide x 1070mm Deep Enclosure no Sides Black Application
NetShelter VL 42U 600mm Wide x 1070mm Deep Enclosure no Sides Black Miscellaneous
NetShelter VL 42U 600mm Wide x 1070mm Deep Enclosure no Sides Black Detailed
NetShelter VL 42U 600mm Wide x 1070mm Deep Enclosure no Sides Black Detailed
NetShelter VL 42U 600mm Wide x 1070mm Deep Enclosure no Sides Black Detailed
NetShelter VL 42U 600mm Wide x 1070mm Deep Enclosure no Sides Black Front Left
NetShelter VL 42U 600mm Wide x 1070mm Deep Enclosure no Sides Black Back
NetShelter VL 42U 600mm Wide x 1070mm Deep Enclosure no Sides Black Application
NetShelter VL 42U 600mm Wide x 1070mm Deep Enclosure no Sides Black Miscellaneous
NetShelter VL 42U 600mm Wide x 1070mm Deep Enclosure no Sides Black Detailed
NetShelter VL 42U 600mm Wide x 1070mm Deep Enclosure no Sides Black Detailed
NetShelter VL 42U 600mm Wide x 1070mm Deep Enclosure no Sides Black Detailed
Green Premium™
RoHS
  • Universal IT enclosures with essential features and functionality to meet the fundamental requirements and applications of rack-mount IT equipment in variety of ...

  • Includes: Baying hardware, Doors, Key(s), Leveling feet, Roof

View Product Overview

AR2901 Features

Key Features

Rack Height
42U
Rack Width
19"
NetShelter VL 42U 600mm Wide x 1070mm Deep Enclosure no Sides Black
Universal IT enclosures with essential features and functionality to meet the fundamental requirements and applications of rack-mount IT equipment in variety of IT environments.
Includes: Baying hardware, Doors, Key(s), Leveling feet, Roof
  • Base cable access
    Allows power and data cable to be routed into the enclosure from under a raised floor.

NetShelter SV Enclosures Features & Benefits

Compatiblity

Schneider Electric Rack Systems Compatible
Compatible with a variety of Schneider Electric rack accessory products to provide the ability to create a complete rack system. Configure rack solutions using industry leading Schneider Electric Design Portal - Small IT Solution Designer configurator complete with verification of product compatibility and useful 3rd party equipment catalog to aid in visualizing your ideal rack solution.
Vendor-neutral EIA-310 19in Rack Mounting Compatibility Guaranteed
Vendor-neutral mounting for guaranteed compatibility with all EIA-310 compliant 19" equipment. The "Fits Like a Glove" money back guarantee provides peace of mind that all of your EIA-310-E compliant rack-mount equipment will physically fit in a NetShelter.

Agility

Adjustable mounting rails with simple alignment
The vertical mounting rails can be adjusted in 0.4 in (10 mm) increments covering virtually any mounting requirement for IT equipment. Align the mounting rails with the opposite side of the enclosure by identifying the hole position used. U positions are numbered front and back for rapid installation of equipment.
Standard-profile castors and adjustable leveling feet from underneath
Enclosures are shipped standard with both leveling feet and castors. Leveling feet can be adjusted using a wrench from underneath the enclosure.
Unassembled enclosure option (42U x 600mmW x 1060mmD) for unique sites
Not all installation sites have space clearance required to move and install standard height enclosures. This unassembled option is packaged for transport through narrow spaces and assembly at the installation site.
Pre-installed rear accessory mounting brackets
Integrated and adjustable rear accessory mounting brackets provide zero U mounting locations for toolless accessories. Each bracket has two mounting bays to support a combination of up to four accessories such as Rack PDUs and vertical cable organizers mounted inside the rack. Adjust the brackets from their standard factory positions or install additional brackets (AR824002 - Qty 2) to install half enclosure height accessories such as cable managers and vertical Rack PDUs.
Joining hardware provided
Enclosures include pre-installed joining hardware for joining enclosures in a row and provide additional stability to the enclosure. Enclosures are pre-installed with joining brackets for joining enclosures on 600-mm centers. Joining brackets for joining enclosures on 24-in centers are included with the provided hardware kit.
Split rear doors
Split rear doors improve access and serviceability to rear of rack mounted equipment. The split rear doors help to maximize floor space. Only 11 inches (279 mm) of clearance is required behind the enclosures to allow for door swing.

Safety

Integrated electrical grounding
The roof, side panels and front and rear doors are grounded to the frame of the enclosure. Eight additional electrical grounding inserts are located on the frame for external grounding.
Enclosure to floor bolt-down brackets provided
Enclosure is delivered with bolt-down brackets that secure the enclosure to the pallet during shipment. These same bolt-down brackets can be utilized to bolt the enclosure to the floor at the final installation site.

Convenience

Simple Selection
No need to spend hours choosing from and compiling dozens of part numbers to create a single enclosure. Schneider Electric has made it easy by handling the details and providing complete enclosures with single part numbers.
Cable access openings and panels
Large cable access slots in the roof provides access for overhead cable egress. The bottom design allows for unobstructed cable access through a raised floor. Brushes included in roofs for 800mm (32 in) wide enclosures.
Enclosure adjustment tools and hardware provided
All enclosures are provided standard with hardware bag that includes hardware for mounting IT equipment and tools for simple enclosure adjustment.
Quick release doors with spring pin design
Front door can be moved to the opposite side or interchanged with rear doors. Doors are easily removed with simple spring hinge pin design.
Perforated front and rear doors
Perforated front and rear doors provide ample ventilation for rack-mount equipment.
Removable full-height side panels
Side panels are removable for ease of access to the enclosure during equipment installation and setup. Side panels are lockable utilizing a single key that is also usable on the front and rear doors.

Product Distribution

United Arab Emirates, Afghanistan, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Botswana, Belarus, Belize, The Democratic Republic Of Congo, Switzerland, Côte d'Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Cyprus, Czech Republic, Djibouti, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Fiji, Gabon, Georgia, Ghana, Gambia, Guatemala, Guyana, Hong Kong, Honduras, Indonesia, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Macedonia, Mali, Myanmar, Mongolia, Mauritania, Malta, Malawi, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Oman, Panama, Peru, Philippines, Pakistan, Puerto Rico, Paraguay, Romania, Russia, Rwanda, Saudi Arabia, Singapore, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Togo, Thailand, Tajikistan, Turkmenistan, Turkey, Trinidad and Tobago, Taiwan, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, South Africa, Zambia, Zimbabwe

Technical Specifications

Physical

Maximum Height
1970MM, 197.0CM
Maximum Width
600MM, 60.0CM
Maximum Depth
1070MM, 107.0CM
Net Weight
76.16KG
Shipping weight
91.19KG
Shipping Height
2118MM, 211.8CM
Shipping Width
899MM, 89.9CM
Shipping Depth
1219MM, 121.9CM
Color
Black
Front Door
16.0gauge
Vertical Posts
16.0gauge
Rear Door
18.0gauge
Roof
18.0gauge
Side Panels
18.0gauge
Units per Pallet
1.0
Weight Capacity (static load)
1050.07KG

Environmental

Protection Class
IP20

Conformance

Approvals
EIA-310E
Standard warranty
5 year repair or replace

Sustainable Offer Status

RoHS
Compliant
PEP
Available in Documentation tab
EOLI
Available in Documentation tab

Options

Services