Our Brands

MDC 43U C 6kVA EBNC 230V/50Hz

MDC 43U C 6kVA EBNC 230V/50Hz Front Left
MDC 43U C 6kVA EBNC 230V/50Hz Front Left
MDC 43U C 6kVA EBNC 230V/50Hz Front Left
MDC 43U C 6kVA EBNC 230V/50Hz Front Right
MDC 43U C 6kVA EBNC 230V/50Hz Front Right
MDC 43U C 6kVA EBNC 230V/50Hz Front Straight
MDC 43U C 6kVA EBNC 230V/50Hz Front Left
MDC 43U C 6kVA EBNC 230V/50Hz Front Right
MDC 43U C 6kVA EBNC 230V/50Hz Front Right
MDC 43U C 6kVA EBNC 230V/50Hz Front Straight
  • Complete IT infrastructure within a stand-alone, secure enclosure for protection of critical business applications. Include: power distribution, UPS, and environmental ...

View Product Overview

MDC43UECSI Features

Key Features

Rack Height
43U
MDC 43U C 6kVA EBNC 230V/50Hz
Complete IT infrastructure within a stand-alone, secure enclosure for protection of critical business applications. Include: power distribution, UPS, and environmental monitoring

EcoStruxure Micro Data Centers Features & Benefits

Safety

Enclosure designed for harsh environments
Prefabricated modules can support IT needs in applications such as mining, oil and gas, industrial factories, military operations, and regions with high heat and humidity.

Convenience

Pre-engineered and Factory Assembled
Prefabricated Modules are designed and built to precise specifications in a controlled factory environment and utilize DCIM software which results in improved reliability and a more predictably performing data center.
Simple and Fast Deployment
Prefabricated Data Center Modules arrive on site ready to deploy which significantly reduces installation time and cost.

Product Distribution

United Arab Emirates, Argentina, Australia, Bahrain, Bolivia, Brazil, Côte d'Ivoire, Chile, Egypt, Hong Kong, Indonesia, India, Iraq, Cambodia, South Korea, Kuwait, Morocco, Myanmar, Malaysia, Nigeria, New Zealand, Oman, Peru, Philippines, Paraguay, Qatar, Saudi Arabia, Singapore, Thailand, Turkey, Uruguay, Vietnam, South Africa

Technical Specifications

Physical

Maximum Depth
1200MM, 120.0CM
Net Weight
360.0KG

Options

Services