IBIL-8ATJ9N

IBIL-8ATJ9N Front Left
IBIL-8ATJ9N Front Left
IBIL-8ATJ9N Front Left
IBIL-8ATJ9N Front Left
IBIL-8ATJ9N Front Left
IBIL-8ATJ9N Front Left
RoHS
  • Wall-mount network appliance ideal for environmental monitoring and surveillance of small computer rooms and network closets.

  • Includes: Cable mounting kit, CD with software, Door Sensor, Installation Guide, Null-modem cable, Wall Mounting Brackets

View Product Overview

NBWL0320 Features

IBIL-8ATJ9N
Wall-mount network appliance ideal for environmental monitoring and surveillance of small computer rooms and network closets.
Includes: Cable mounting kit, CD with software, Door Sensor, Installation Guide, Null-modem cable, Wall Mounting Brackets
  • Full-motion video camera
    Capture a visual record when used with a compatible NetBotz appliance.

NetBotz 300 Features & Benefits

Availability

Fault notification
Real-time event notification minimizes response times to critical physical infrastructure situations. Enables IT Administrators to reduce mean time to repair, improve efficiency, and maximize uptime.
Surveillance
Detect and record motion, allowing a visual record to be paired with an access or environmental alert, which speeds root cause analysis.
Environmental monitoring
Prevent equipment failure from a full range of threatening environmental conditions.
Access monitoring
Detect access by unauthorized personnel via door switch.

Manageability

Alerts View
Easily review and correlate alerts. Provide context to alerts by attaching video clips, graphs, and maps.
Enterprise management system compatible
Make device information available to your preferred enterprise management system by forwarding SNMP traps (events) across SNMPv1 and SNMPv3 using the PowerNet MIB
Advanced View client application
Robust appliance interface provides historic alerts, graphs, and configuration.
Integrates with StruxureWare Data Center Expert
An IT-ready, scalable access monitoring system that collects, organizes, and distributes critical alerts, surveillance video and key information, providing a unified view of complex physical infrastructure environments from anywhere on the network

Protection

Password Security
User-selectable password with strong password rules and reset password mechanism.

Total Cost of Ownership

Event-driven video storage
Video storage prompted by motion or alert.
Browser Accessible
View the user interface with a browser. Provides quick access from anywhere on a secure network.

Agility

Customized escalation policies
Alerts are managed according to your escalation policies and received in multiple formats.
Adjustable threshold
Customize threshold definitions (multiple thresholds per sensor, scheduling, severity levels) to your requirements.

Product Distribution

Andorra, United Arab Emirates, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Canada, The Democratic Republic Of Congo, Central African Republic, Congo, Switzerland, Côte d'Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Serbia and Montenegro, Cuba, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Western Sahara, Eritrea, Spain, Ethiopia, Finland, Falkland Islands, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gibraltar, Gambia, Guinea, Guadeloupe, Equatorial Guinea, Greece, Guatemala, Guyana, Hong Kong, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iran, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, Saint Kitts And Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Saint Lucia, Liechtenstein, Sri Lanka, Liberia, Lesotho, Lithuania, Luxembourg, Latvia, Morocco, Moldova, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Niger, Nigeria, Nicaragua, Netherlands, Norway, Nepal, New Zealand, Oman, Panama, Peru, Papua New Guinea, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sudan, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks And Caicos Islands, Chad, Togo, Thailand, Tajikistan, Turkmenistan, Turkey, Trinidad and Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, XF, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Input

Number of Power Cords
1
Input Power
5.0Watts

Physical

Maximum Height
196MM, 19.6CM
Maximum Width
125MM, 12.5CM
Maximum Depth
23MM, 2.3CM
Net Weight
0.64KG
Shipping weight
2.28KG
Shipping Height
380MM, 38.0CM
Shipping Width
370MM, 37.0CM
Shipping Depth
110MM, 11.0CM
Color
Black

Environmental

Operating Relative Humidity
10 - 90 %
Operating Elevation
0-4500meters
Storage Relative Humidity
10 - 90 %
Storage Elevation
0-4500meters

Conformance

Approvals
CE, FCC Part 15 Class A, UL Listed, VCCI
Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant

General

Camera Resolution
Up to 640x480
Sensor Humidity Range
10% to 90% non-condensing +/– 5% RH %
External Sensor Ports
4
Sensor Temperature Range
1.6°C to 48.8°C (35°F to 120°F) +/- 1°C °F

Options

Services