Our Brands

Galaxy VS Battery Breaker Box 20-80kW 400V

Galaxy VS Battery Breaker Box 20-80kW 400V Front Left
Galaxy VS Battery Breaker Box 20-80kW 400V Front Left
Galaxy VS Battery Breaker Box 20-80kW 400V Front Left
Galaxy VS Battery Breaker Box 20-80kW 400V Front Right
Galaxy VS Battery Breaker Box 20-80kW 400V Front Straight
Galaxy VS Battery Breaker Box 20-80kW 400V Back
Galaxy VS Battery Breaker Box 20-80kW 400V Application
Galaxy VS Battery Breaker Box 20-80kW 400V Front Left
Galaxy VS Battery Breaker Box 20-80kW 400V Front Right
Galaxy VS Battery Breaker Box 20-80kW 400V Front Straight
Galaxy VS Battery Breaker Box 20-80kW 400V Back
Galaxy VS Battery Breaker Box 20-80kW 400V Application
RoHS
  • Wall mounted battery breaker box for use with third party battery solutions.

View Product Overview

GVSBBB20K80H Features

Galaxy VS Battery Breaker Box 20-80kW 400V
Wall mounted battery breaker box for use with third party battery solutions.

Product Distribution

United Arab Emirates, Afghanistan, Albania, Armenia, Angola, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bolivia, Brazil, Botswana, Belarus, The Democratic Republic Of Congo, Switzerland, Côte d'Ivoire, Chile, Cameroon, China, Serbia and Montenegro, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Hong Kong, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, Cambodia, South Korea, Kuwait, Cayman Islands, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Malaysia, Mozambique, Namibia, Nigeria, Netherlands, Norway, New Zealand, Oman, Philippines, Pakistan, Poland, Portugal, Paraguay, Qatar, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Taiwan, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Batteries & Runtime

Battery type
VRLA

Physical

Maximum Height
650MM, 65.0CM
Maximum Width
500MM, 50.0CM
Maximum Depth
280MM, 28.0CM
Net Weight
25.0KG
Shipping weight
28.94KG
Shipping Height
340MM, 34.0CM
Shipping Width
665MM, 66.5CM
Shipping Depth
800MM, 80.0CM
Color
White

Environmental

Operating Temperature
0 - 40 °C
Storage Temperature
-25 - 55 °C

Sustainable Offer Status

RoHS
Compliant
PEP
Available in Documentation tab

Options

Services