Cable Ladder Wall Termination Kit

Cable Ladder Wall Termination Kit Front Left
Cable Ladder Wall Termination Kit Front Left
Cable Ladder Wall Termination Kit Front Left
Cable Ladder Wall Termination Kit Front Left
Cable Ladder Wall Termination Kit Front Left
Cable Ladder Wall Termination Kit Front Left
Cable Ladder Wall Termination Kit Front Left
Cable Ladder Wall Termination Kit Front Left
RoHS
  • A solution for those applications in which a ladder must terminate at a wall rather than at another rack or enclosure.

  • Includes: Installation Guide

View Product Overview

AR8465 Features

Cable Ladder Wall Termination Kit
A solution for those applications in which a ladder must terminate at a wall rather than at another rack or enclosure.
Includes: Installation Guide
  • Facilitates overhead cable management
    Overhead cable troughs and partitions install toollessly on the roof of the enclosure eliminating the need for ceiling mounted or underfloor mounted cable trays. Cable troughs and partitions are designed to manage both power and data cables while maintaining separation.

Product Distribution

Andorra, United Arab Emirates, Albania, Armenia, Angola, Austria, Azerbaijan, Bosnia and Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Botswana, Belarus, Canada, The Democratic Republic Of Congo, Central African Republic, Congo, Switzerland, Côte d'Ivoire, Cameroon, Serbia and Montenegro, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Western Sahara, Eritrea, Spain, Ethiopia, Finland, France, Gabon, United Kingdom, Georgia, French Guiana, Ghana, Gibraltar, Gambia, Guinea, Guadeloupe, Equatorial Guinea, Greece, Croatia, Hungary, Ireland, Israel, Iraq, Iran, Iceland, Italy, Jordan, Japan, Kenya, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Liechtenstein, Liberia, Lesotho, Lithuania, Luxembourg, Latvia, Morocco, Moldova, Madagascar, Macedonia, Mali, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mozambique, Namibia, Niger, Nigeria, Netherlands, Norway, Oman, Pakistan, Poland, Portugal, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sudan, Sweden, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Chad, Togo, Tajikistan, Turkmenistan, Tunisia, Turkey, Tanzania, Ukraine, Uganda, United States, Uzbekistan, XF, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Physical

Maximum Height
102MM, 10.2CM
Maximum Width
356MM, 35.6CM
Maximum Depth
76MM, 7.6CM
Net Weight
1.18KG
Shipping weight
1.64KG
Shipping Height
127MM, 12.7CM
Shipping Width
381MM, 38.1CM
Shipping Depth
83MM, 8.3CM
Color
Black
Weight Capacity (static load)
52.27KG

Conformance

Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
PEP
Available in Documentation tab
EOLI
Available in Documentation tab

Options

Services