All In One Module 75kW 15rack Wall Mount DX 480V
-
Prefabricated IT Infrastructure (UPS, cooling, racks, and management software), factory assembled all in one purpose-built, secure, weather proof structure.
-
Includes: Network management card
PFMIEC075W1N15C Features
Key Features
Rack Height
42U
Nominal Output Voltage
480V 3PH
Nominal Input Voltage
480V 3PH
Input Connections
Hard wire 4-wire (3P + E)
All In One Module 75kW 15rack Wall Mount DX 480V
Prefabricated IT Infrastructure (UPS, cooling, racks, and management software), factory assembled all in one purpose-built, secure, weather proof structure.
Includes: Network management card
-
Air Return System
Centralized hot air return system for room and external air handling systems minimize obstruction of lighting into the aisle and provide cable access from within the contained aisle.
-
Integrated with InfraStruxure products
Schneider Electric cooling, power distribution, and cable management products work seamlessly with IT enclosures to provide a complete infrastructure support system.
-
Integrates with StruxureWare Data Center Expert
An IT-ready, scalable access monitoring system that collects, organizes, and distributes critical alerts, surveillance video and key information, providing a unified view of complex physical infrastructure environments from anywhere on the network
All-in-one module Features & Benefits
Agility
Scalable and Flexible
Prefabricated modules inherently allow for scalable growth of IT infrastructure and the flexibility to adjust the design and size of future phases of deployment. Capital investments can be deferred, improving cash flow.
Pre-engineered and Factory Assembled
Prefabricated Modules are designed and built to precise specifications in a controlled factory environment and utilize DCIM software which results in improved reliability and a more predictably performing data center.
Simple and Fast Deployment
Prefabricated Data Center Modules arrive on site ready to deploy which significantly reduces installation time and cost.
Struxureware Data Center Expert Preinstalled
Industry proven DCIM software provides real-time monitoring, user-defined reports and graphs, and fault notification and escalation of critical infrastructure events. Software is preinstalled, significantly reducing on- site configuration and cost.
Product Distribution
United Arab Emirates, Antigua and Barbuda, Anguilla, Netherlands Antilles, Austria, Australia, Aruba, Barbados, Belgium, Bulgaria, Bermuda, Bolivia, Bahamas, Belize, Canada, Switzerland, China, Costa Rica, Serbia and Montenegro, Czech Republic, Germany, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Spain, Finland, France, United Kingdom, Grenada, Greece, Guatemala, Guyana, Hong Kong, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Italy, Jamaica, Japan, Saint Kitts And Nevis, South Korea, Cayman Islands, Kazakhstan, Saint Lucia, Lithuania, Latvia, Morocco, Macedonia, Mexico, Malaysia, Nigeria, Nicaragua, Netherlands, New Zealand, Panama, Philippines, Poland, Puerto Rico, Portugal, Paraguay, Romania, Russia, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, El Salvador, Thailand, Tunisia, Turkey, Trinidad and Tobago, Taiwan, Ukraine, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, South Africa
Output
Output Frequency (sync to mains)
60 Hz Programmable +/- 0.5 / 1 / 2 / 4 / 6 / 8 % Sync to mains
Load Crest Factor
Unlimited
Waveform type
Sine wave
kW per Rack
5.0kW
PDU Amp Capacity
24.0Amps
PDU Type
Red
Configured Power
75.0kWatts
Bypass
Internal bypass (automatic and manual)
Input
Input frequency
60 Hz +/- 0.5 / 1 / 2 / 4 / 6 / 8 % Programmable
Batteries & Runtime
Battery type
VRLA
Physical
Maximum Height
3628MM, 362.8CM
Maximum Width
3910MM, 391.0CM
Maximum Depth
13700MM, 1370.0CM
Net Weight
26898.01KG
Shipping Height
3628MM, 362.8CM
Shipping Width
3500MM, 350.0CM
Shipping Depth
13700MM, 1370.0CM
Color
White
Rack Free Space
630U
Environmental
Operating Temperature
-20 - 45 °C
Conformance
Approvals
UL listed
Standard warranty
1 year (parts only)