APC Smart-UPS Lithium Ion, Short Depth 1500VA, 230V with SmartConnect

APC Smart-UPS Lithium Ion, Short Depth 1500VA, 230V with SmartConnect Front Left
APC Smart-UPS Lithium Ion, Short Depth 1500VA, 230V with SmartConnect Front Left
APC Smart-UPS Lithium Ion, Short Depth 1500VA, 230V with SmartConnect Front Left
APC Smart-UPS Lithium Ion, Short Depth 1500VA, 230V with SmartConnect Front Right
APC Smart-UPS Lithium Ion, Short Depth 1500VA, 230V with SmartConnect Front Straight
APC Smart-UPS Lithium Ion, Short Depth 1500VA, 230V with SmartConnect Back
APC Smart-UPS Lithium Ion, Short Depth 1500VA, 230V with SmartConnect Back
APC Smart-UPS Lithium Ion, Short Depth 1500VA, 230V with SmartConnect Front Left
APC Smart-UPS Lithium Ion, Short Depth 1500VA, 230V with SmartConnect Front Right
APC Smart-UPS Lithium Ion, Short Depth 1500VA, 230V with SmartConnect Front Straight
APC Smart-UPS Lithium Ion, Short Depth 1500VA, 230V with SmartConnect Back
APC Smart-UPS Lithium Ion, Short Depth 1500VA, 230V with SmartConnect Back
  • Intelligent and efficient network power protection from entry level to scaleable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other ...

  • Includes: Installation guide, Rack mounting support rails, Smart UPS signalling RS-232 cable, USB cable

View Product Overview
Replacement battery
User replaceable battery not available

SMTL1500RMI3UC Features

Key Features

Run time for load W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (1350W)

Please enter load to see estimated run time

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
1.35kWatts / 1.5kVA
Rack Height
3U
Output Connections
(6) IEC 60320 C13 (Battery Backup)
Nominal Output Voltage
230V
Nominal Input Voltage
230V
Input Connections
IEC 60320 C14
APC Smart-UPS Lithium Ion, Short Depth 1500VA, 230V with SmartConnect
Intelligent and efficient network power protection from entry level to scaleable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.
Includes: Installation guide, Rack mounting support rails, Smart UPS signalling RS-232 cable, USB cable
  • Cold-start capable
    Provides temporary battery power when the utility power is out.
  • Energy meter
    Provides actual kilowatt hours of usage for energy conscious users.
  • Green mode
    Patent-pending operating mode that bypasses unused electrical components in good power conditions to achieve very high operating efficiency without sacrificing any protection.
  • High online efficiency
    Reduces utility costs, generates less heat.
  • Lithium-ion battery
    Lithium-ion batteries provide twice the service life of a typical lead acid battery and are small, light and environmentally friendly.
  • Predictive replace battery date
    Dynamically provides the month and year when battery replacement is recommended to aide in long term maintenance planning.
  • Pure sine wave output on battery
    Simulates utility power to provide the highest degree of compatibility for active PFC (power factor corrected) servers and sensitive electronics.
  • Short-depth rack compatibility
    Compact design fits comfortably in short-depth rack applications.
  • Single switched outlet group
    Single outlet group that may be controlled separately from the UPS for discrete reboot of hung devices, sequenced on/off and non-critical load shedding.
  • SmartConnect
    Innovative, easy to use remote monitoring feature that provides automatic notifications, firmware updates, and advanced support services.
  • SmartSlot
    Customize UPS capabilities with management cards.
  • Temperature-compensated battery charging
    Prolongs battery life by regulating the charge voltage according to battery temperature.

Smart-UPS Features & Benefits

Marketing features

Save time with easy and convenient remote accessibility
Network manageable via serial, USB or optional ethernet. Includes Powerchute® Business Edition Software for convenient monitoring and control, safe operating system shutdown and innovative energy management capabilities.
Avoids costly power problems by keeping your IT equipment and data safe and available
Network grade power conditioning protects from damaging surges and disruptive noise. Solid state automatic voltage regulation boosts low input voltage up to 30% and trims high voltage up to 12% without battery operation. Reliable battery back-up capacity to power through outages or gracefully shutdown systems
Peace of mind that comes with full equipment compatibility and reliability of a leader
Provides pure sine wave output which is recommended by server manufacturers using active power factor corrected (PFC) power supplies. Safety agency tested and approved means that you can deploy Smart-UPS with confidence that they meet or exceed the industry’s most rigorous standards.
Smarter productivity with ability to tailor to your specific application needs
Intuitive LCD interface provides clear information with the ability to configure the UPS locally with easy to use navigation keys. Over 15 different programmable settings including switched outlet group control allow for application specific settings, thresholds and notifications.
Low operating and maintenance costs with high efficiency, proven reliability and intelligent battery management
Patented green operating mode achieves efficiencies over 97%. Smart-ups was the first network UPS to be Energy Star certified. Intelligent battery management, pioneered by APC, maximizes battery performance and life through intelligent, precision temperature compensated charging. Dynamic battery replacement date indicator and automatic self tests insure battery reliability and warn in advance of needing replacement. Convenient, easy to connect, hot-swappable battery modules provide battery replacement without powering down. Designed and manufactured by APC for over 23 years, Smart-UPS is the world’s most trusted network UPS with over 25 million units sold.

Serviceability

Resettable circuit breakers
Enables a quick recovery from overload events.
Predictive failure notification.
Provides early-warning fault analysis ensuring proactive component replacement.
User-replaceable batteries
Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
Hot-swappable batteries
Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
Battery failure notification
Provides early-warning fault analysis on batteries enabling timely preventive maintenance

Availability

Automatic restart of loads after UPS shutdown
Automatically starts up the connected equipment upon the return of utility power.
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Power conditioning
Protects connected loads from surges, spikes, lightning, and other power disturbances.
Temperature-compensated battery charging
Prolongs battery life by regulating the charge voltage according to battery temperature.
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
Disconnected battery notification
Warns when a battery is not available to provide backup power.
Boost and Trim Automatic Voltage Regulation (AVR)
Gives higher application availability by correcting low and high voltage conditions without using the battery (not available on all models).

Manageability

Network manageable
Provides remote power management of the UPS over the network.
Serial connectivity
Provides management of the UPS via a serial port.
USB connectivity
Provides management of the UPS via a USB port (not available on all models).
Audible alarms
Provides notification of changing utility power and UPS conditions.
LED status indicators
Quickly understand unit and power status with visual indicators.

Adaptability

Adjustable voltage sensitivity
Provides the ability to adapt the UPS for optimal performance in specific power environments or generator applications.
Adjustable voltage-transfer points
Maximizes useful battery life by widening the input voltage window or tightening the output voltage regulation.

Safety

Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.

Product Distribution

United Arab Emirates, Albania, Angola, Austria, Australia, Bosnia and Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Brazil, Botswana, The Democratic Republic Of Congo, Switzerland, Côte d'Ivoire, Chile, Cameroon, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Hong Kong, Croatia, Hungary, Indonesia, Ireland, Israel, Iraq, Iceland, Italy, Jordan, Kenya, Cambodia, South Korea, Kuwait, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Malaysia, Mozambique, Namibia, Nigeria, Netherlands, New Zealand, Oman, Philippines, Pakistan, Poland, Portugal, Paraguay, Qatar, Reunion, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Turks And Caicos Islands, Togo, Thailand, Tunisia, Turkey, Taiwan, Tanzania, Uganda, Uruguay, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Output

Max Configurable Power (Watts)
1.35kWatts / 1.5kVA
Output Voltage Distortion
Less than 5 %
Output Frequency (sync to mains)
50/60 Hz +/- 3 Hz Sync to mains
Other Output Voltages
220, 240
Topology
Line interactive
Waveform type
Sine wave
Transfer Time
6 ms typical : 10 ms maximum

Input

Input frequency
50/60 Hz +/- 3 Hz Auto-sensing
Input voltage range for main operations
160 - 286V
Number of Power Cords
1
Other Input Voltages
220, 240

Batteries & Runtime

Battery type
Li-Ion (Lithium-Ion)
Typical recharge time
3hour(s)
Expected Battery Life (years)
8 - 10
Battery Charge Power (Watts)
100Watts
Battery Volt-Amp-Hour Capacity
300

Communications & Management

Control panel
Multifunction LCD status and control console
Audible Alarm
Alarm when on battery : distinctive low battery alarm : configurable delays
Available SmartSlot™ Interface Quantity
1

Surge Protection and Filtering

Surge energy rating
645Joules
Filtering
Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

Maximum Height
131MM, 13.1CM
Maximum Width
438MM, 43.8CM
Maximum Depth
302MM, 30.2CM
Net Weight
19.5KG
Shipping weight
22.68KG
Shipping Height
279MM, 27.9CM
Shipping Width
584MM, 58.4CM
Shipping Depth
448MM, 44.8CM
Pallet Dimensions
47.2 x 39.4 x 0inches
Units per Pallet
12.0

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 (Non-condensing) %
Operating Elevation
0 - 3048meters
Storage Temperature
-10 - 40 °C
Storage Elevation
0 - 7620meters
Audible noise at 1 meter from surface of unit
45.0dBA
Online thermal dissipation
135.0BTU/hr
Protection Class
IP20

Conformance

Approvals
CE, CSA, EAC, GS Mark, IEC 62040-1-1, IEC 62040-1-2, IEC 62040-2, RCM, UL 1973
Equipment protection policy
Lifetime : $150000
Standard warranty
5 year repair or replace

Options

Services