APC Back-UPS 1600VA, 230V, AVR, French Sockets
-
Battery Backup & Surge Protector for Electronics and Computers
-
Includes: User manual
Replacement battery
User replaceable battery not available
BX1600MI-FR Features
Key Features
Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.
—
The total load (power draw) entered exceeds the maximum value for this product (900 W)
Please enter load to see estimated run time
The total load (power draw) entered is less than the minimum value for this product ({} W)
Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.
—
Please enter load to see calculated "Max. Capacity Used"
Output power capacity
900 Watts
/ 1.6kVA
Nominal Output Voltage
230V
Nominal Input Voltage
230V
Cord Length
1.2meters
APC Back-UPS 1600VA, 230V, AVR, French Sockets
Battery Backup & Surge Protector for Electronics and Computers
Includes: User manual
Back-UPS Features & Benefits
Marketing features
Battery-protected and surge-only outlets
Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment
Manageability
LED status display
Quickly understand unit and power status with visual indicators.
Audible alarms
Provides notification of changing utility power and UPS power conditions
Availability
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
Battery failure notification
Provides early-warning fault analysis on batteries enabling timely preventive maintenance
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Safety
Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Protection
Battery and surge protected outlets
Back up and protect your hardware and data during power outages, surges and spikes .
Surge only outlets
Protect secondary electronics from surges and spikes without reducing battery power used to run primary electronics during an outage.
Product Distribution
United Arab Emirates, Austria, Belgium, Burkina Faso, Bulgaria, The Democratic Republic Of Congo, Switzerland, Côte d'Ivoire, Cameroon, Serbia and Montenegro, Czech Republic, Germany, Denmark, Algeria, Estonia, Spain, Finland, France, Gabon, Greece, Croatia, Hungary, Ireland, Israel, Italy, Kazakhstan, Lithuania, Latvia, Morocco, Macedonia, Mauritania, Nigeria, Netherlands, Norway, Poland, Portugal, Romania, Russia, Saudi Arabia, Sweden, Slovenia, Slovakia, Senegal, Togo, Tunisia, Turkey, Ukraine, South Africa
Output
Max Configurable Power (Watts)
900 Watts
/ 1.6kVA
Output Frequency (sync to mains)
50/60 Hz +/- 1 Hz Sync to mains
Topology
Line interactive
Waveform type
Stepped approximation to a sinewave
Transfer Time
6 ms typical : 10 ms maximum
Input
Input frequency
50/60 Hz +/- 5 Hz Auto-sensing
Input voltage range for main operations
140 - 300V
Number of Power Cords
1
Input Power Factor at Full Load
0.56
Batteries & Runtime
Battery type
Lead-acid battery
Typical recharge time
8hour(s)
Expected Battery Life (years)
3 - 5
Battery Volt-Amp-Hour Capacity
168
Runtime
Communications & Management
Control panel
LED Status display with on line : on battery
Audible Alarm
Alarm when on battery : distinctive low battery alarm
Surge Protection and Filtering
Surge energy rating
273Joules
Data Line Protection
RJ45 10/100/1000 Base-T Ethernet protection
Physical
Maximum Height
190MM, 19.0CM
Maximum Width
140MM, 14.0CM
Maximum Depth
390MM, 39.0CM
Net Weight
10.3KG
Shipping weight
11.5KG
Shipping Height
297MM, 29.7CM
Shipping Width
235MM, 23.5CM
Shipping Depth
495MM, 49.5CM
Color
Black
SCC Codes
10731304420504
Environmental
Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 (Non-condensing) %
Operating Elevation
0 - 3000meters
Storage Temperature
-15 - 40 °C
Storage Relative Humidity
0 - 95 (Non-condensing) %
Storage Elevation
0 - 3000meters
Audible noise at 1 meter from surface of unit
40.0dBA
Protection Class
IP20
Conformance
Approvals
CB , CE, EN/IEC 62040-1, EN/IEC 62040-2
Equipment protection policy
Lifetime : 50000 euros
Standard warranty
2 years repair or replace