InRow Direct Expansion

Close-coupled, air, water, and glycol cooling for closets, server rooms, and data centers

The InRow Direct Expansion family closely couples the cooling with the heat source, improving predictability and efficiency. Intelligent controls actively adjust to match the load, addressing the dynamic demands of today's IT environments. Available in air-cooled, self-contained and fluid cooled configurations, these units meet the diverse requirements for data center cooling. IT operators looking to improve efficiency or deploy higher density equipment will benefit from the modular design of the InRow Direct Expansion products

Read More
Products Part Number Compare
Product InRow 30kW Condensing Unit, 208V, Single feed Part Number ACCU30001
How to buy
Product InRow 30kW Condensing Unit, 208V, Dual feed Part Number ACCU30002
How to buy
Product InRow 30kW Condensing Unit, 480V, Single feed Part Number ACCU30101
How to buy
Product InRow 30kW Condensing Unit, 480V, Dual feed Part Number ACCU30102
How to buy
Product InRow 30kW Condensing Unit, 400V, Single feed Part Number ACCU30201
How to buy
Product InRow 30kW Condensing Unit, 400V, Dual feed Part Number ACCU30202
How to buy
Product InRow DX 300mm 30kW Part Number ACRD301
How to buy
Product InRow DX 300mm 30kW, Gravity drain Part Number ACRD301G
How to buy
Product InRow RD, 600mm Air Cooled, 380-415V, 50/60Hz Part Number ACRD602
How to buy
Product InRow RD, 600mm Air Cooled, 380-415V, 50/60Hz, with humidifier Part Number ACRD602P
How to buy
Product InRow SC, 300mm, Air Cooled, Self-contained 200-240v 50Hz Part Number ACSC101
How to buy
Product InRow SC System 1 InRow SC 50Hz 1PH, 1 NetShelter SX Rack 600mm, and Rear Containment Part Number RACSC101E
How to buy
Product InRow SC System 1 InRow SC 50Hz 1PH, 1 NetShelter SX Rack 600mm, with Front and Rear Containment Part Number RACSC112E
How to buy
Product InRow SC System 2 InRow SC 50Hz 1PH units, 1 NetShelter SX Rack 600mm, and Rear Containment Part Number RACSC201E
How to buy
Serviceability
Easy service access Allows for all serviceable components to be replaced/maintained by easily accessible panels/doors.
Agility
Scaleable densities Allows for higher densities to be achieved by integrating containment with room, row and rack cooling system architectures.
Modular design Modular design provides scalable solutions to add cooling as demand increases.
Manageability
Microprocessor controller Utilizes intelligent, active response control, and real-time monitoring. The system is controlled by a microprocessor providing high level control functionality and human interface via a four line, eighty character, alphanumeric display
Building management system integration Send alarms and data points allowing you to manage critical building infrastructure from a single system.
Real-Time capacity monitoring Real-time display of current and available cooling.
Total Cost of Ownership
In-Row architecture Captures hot exhaust air directly from the IT equipment, thereby increasing the unit's sensible cooling capacity over traditional cooling architectures.
Variable speed fans Variable speed fans reduce energy consumption during off-peak cooling periods.
Availability
Predictable cooling Placing the unit in the row of racks moves the source of cooling closer to the heat load. This eliminates air mixing and provides a predictable cooling architecture.
Active response controls Monitors and actively adjusts cooling capacity to ensure proper server inlet temperatures. Through the microprocessor controller, visibility into the operation and health of the unit is provided.
Rack inlet temperature control Reduces the risk of hot spots at the rack level