Our Brands

Image

EPDU1116B - Easy PDU Basic Zero U 16A 230V 20-C13 & 4-C19 IEC309

Easy PDU Basic Zero U 16A 230V 20-C13 & 4-C19 IEC309

Date: 12 November 2021 | Type: Technical Drawing
Languages: English | Version: 1.1
Subtype: Typical Drawing
Document Reference: EPDU1116B_Easy_Basic_PDU_EN

Files

File Name
EPDU1116B - Easy PDU Basic Zero U 16A 230V 20-C13 & 4-C19 IEC309.dwg
EPDU1116B - Easy PDU Basic Zero U 16A 230V 20-C13 & 4-C19 IEC309.pdf