

(1) Year Advantage Prime Service Plan for (1) Symmetra PX UPS 30kVA 80 or 100 frame UPS and/or PDU
WADVPRIME-PX-33
Specifications
Lead time | Usually Ships within 2 Weeks |
---|
Product or component type | Maintenance |
---|
CPQ Service Type | Adv Prime |
---|
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Weight | 0.01 kg |
Warranty | 18 months |
---|
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.