ACRP Chilled -Water Main Control Cable - Spare Part
W0W4760
Specifications
Lead time | Usually in Stock |
---|
Height | 7.9 cm |
---|---|
Width | 29.7 cm |
Depth | 22.9 cm |
Net weight | 1.77 kg |
Mounting mode | Not rack-mountable |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 19.3 cm |
Package 1 Width | 31.2 cm |
Package 1 Length | 26.4 cm |
Package 1 Weight | 2.175 kg |
Warranty | 1 year repair or replace |
---|
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.