




APC UPS Power Strip, Locking IEC C14 TO 4 Outlet Schutzkontakt (CEE 7/3), 230V Germany
PZ42IZ-GR
Description
This product is part of the UPS Power Strip range The PZ42IZ-GR has 4 total outlets with child-proof safety shutters. It also features a high quality cable with an IEC locking plug for a more secure connection between UPS and Power Strip Its dimensions are 4 x 4.47 x 28.5 cm and 0.36kg. The PZ42IZ-GR is an easy and practical UPS accessory to adapt IEC to local outlets.
Specifications
Lead time | Usually Ships within 4 Weeks |
---|
Input Connection Type | IEC 60320 C14 locking plug |
---|---|
Provided equipment | User manual |
Colour | Black |
---|---|
Height | 4 cm |
Width | 4.468 cm |
Depth | 28.5 cm |
Net weight | 0.36 kg |
Mounting preference | No preference |
Mounting mode | Not rack-mountable |
Network frequency | 50/60 Hz |
---|---|
Input power | 2500 W |
Switching current capacity | 10 A |
Maximum input current | 10 A |
Number of power socket outlets | 4 |
---|---|
Outlet standard deviation | Schuko CEE 7 |
Product certifications | CE |
---|
Ambient air temperature for operation | 0…45 °C |
---|---|
Operating altitude | 0...10000 ft |
Relative humidity | 0…95 % non-condensing |
Ambient air temperature for storage | -40…70 °C |
Storage altitude | 0.00…15240.00 m |
Storage Relative Humidity | 0…95 % |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 4.8 cm |
Package 1 Width | 31 cm |
Package 1 Length | 13 cm |
Package 1 Weight | 0.45 kg |
SCC14 | 10731304336263 |
Warranty | 5 year repair or replace |
---|
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn moreEU RoHS Directive
Compliant
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.