+ 6
NetBotz Wireless Temperature & Humidity Sensor
NBWS100H
Specifications
Presentation | Wireless sensor that monitors temperature and humidity in the Data Center or Distributed Network Closet |
---|---|
Lead time | Usually in Stock |
Sensor humidity | 11…89 % +/- 3 % RH |
---|---|
Measurement range | 15…50 °C +/- 1 °C 32...122 °F +/- 1.8 °F |
Colour | Grey |
---|---|
Height | 1.9 cm |
Width | 3.8 cm |
Depth | 3.8 cm |
Net weight | 0.02 kg |
Mounting preference | No preference |
Mounting mode | Not rack-mountable |
Ambient air temperature for operation | 0…45 °C |
---|
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 5.1 cm |
Package 1 Width | 23.5 cm |
Package 1 Length | 16.5 cm |
Package 1 Weight | 0.249 kg |
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn moreWell-being performance
Mercury free
RoHS exemption information
REACh Regulation
EU RoHS Directive
Compliant
China RoHS Regulation
Product out of China RoHS scope. Substance declaration for your information
WEEE

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.