APC NetBotz Central Standard Appliance
NBCN2000
Discontinued on:15 August 2021
NBCN2000 has not been replaced. Please contact your customer care centre for more information.
Specifications
Lead time | Usually in Stock |
---|
Number of rack unit | 1U |
---|---|
number of cables | 1 |
Provided equipment | CD with software Installation guide Null-modem cable |
Colour | Black |
---|---|
Height | 4.45 cm |
Width | 4.45 cm |
Depth | 50.17 cm |
Net weight | 6.36 kg |
Mounting location | Front |
Mounting preference | No preference |
Mounting mode | Rack-mounted |
Standards | FCC part 15 class A |
---|---|
product certifications | CE UL listed VCCI |
Ambient air temperature for operation | 10…35 °C |
---|---|
storage Relative Humidity | 5…95 % |
Warranty | 2 years repair or replace |
---|
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.