APC NetShelter Pod Containment, Single Hinged Door
FS-DR-1002-U
Specifications
Lead time | Usually in Stock |
---|
Depth | 93.5 cm |
---|---|
Height | 200.5 cm |
Net weight | 20 kg |
Width | 15 cm |
Product certifications | cUL listed CE UL listed |
---|
Unit Type of Package 1 | Db |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 200.5 cm |
Package 1 Width | 110 cm |
Package 1 Length | 21.4 cm |
Package 1 Weight | 20 kg |
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn moreResource performance
Take-back program available
Well-being performance
REACh free of SVHC
REACh Regulation
EU RoHS Directive
Pro-active compliance (Product out of EU RoHS legal scope)
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.