Our Brands

EasyPDU, Metered-by-Outlet with Switching, ZeroU, 22kW, 230V, (18) C13 & (6) C19

EPDU1232SMBO

arrow2_down
arrow2_down

Specifications

Overview
Lead timeUsually in Stock
Main
Main Input Voltage400 V 3 phases
Main Output Voltage230 V
Input Connection TypeIEC 60309 32 A 3P + N + PE
number of rack unit0U
cable length3 m
number of cables1
communication port protocolSNMP
provided equipmentInstallation guide
Rack mounting brackets
Safety guide
Physical
colourBlack
height1800 mm
width55 mm
depth56 mm
net weight8.68 kg
mounting locationSide
mounting preferenceNo preference
mounting modeNot rack-mountable
USB compatibleNo
mounting positionVertical
Input
[In] rated current32 A
Max line current32 A
input current limits32 A
Load capacity22000 VA
network frequency50/60 Hz
plug standardIEC 60309
Output
number of power socket outlets18 IEC 60320 C13 10 A
6 IEC 60320 C19 16 A
Conformance
product certificationsCE
EAC
RCM
TÜV
UKCA
Environmental
ambient air temperature for operation-5…45 °C
relative humidity5…95 %
operating altitude0...3000 m
ambient air temperature for storage-25…65 °C
storage Relative Humidity5…95 %
storage altitude0…15000 m
Batteries & Runtime
communication network type10/100BASE-T
Packing Units
Number of Units in Package 11
Package 1 Weight9.85 kg
Package 1 Height2030 mm
Package 1 width195 mm
Package 1 Length130 mm
Contractual warranty
Warranty2 years repair or replace
arrow2_down

Sustainability

Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn morearrow2_left
Well-being performance

Mercury free

notification_ok

RoHS exemption information

REACh Regulation

EU RoHS Directive

China RoHS Regulation

China RoHS declaration

Product out of China RoHS scope. Substance declaration for your information

WEEE

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins

arrow2_down

Documents

arrow2_down

Software and Firmware

Need more information? Check our technical FAQs!

Easily find answers to the most frequently asked questions.