

EasyPDU, Metered-by-Outlet, ZeroU, 32A, 230V, (20) C13 & (4) C19
EPDU1132MBO
+ Lifecycle Services
Specifications
Lead time | Usually in Stock |
---|
Main Input Voltage | 200 V 208 V 230 V |
---|---|
Main Output Voltage | 230 V |
Input Connection Type | IEC 60309 32 A 2P + E |
number of rack unit | 0U |
cable length | 3 m |
number of cables | 1 |
communication port protocol | SNMP |
provided equipment | Installation guide Safety guide Rack mounting brackets |
colour | Black |
---|---|
height | 1800 mm |
width | 55 mm |
depth | 56 mm |
net weight | 7.12 kg |
mounting location | Side |
mounting preference | No preference |
mounting mode | Not rack-mountable |
USB compatible | No |
mounting position | Vertical |
[In] rated current | 32 A |
---|---|
permissible voltage | 200…240 V |
Max line current | 32 A |
input current limits | 32 A |
Load capacity | 7360 VA |
network frequency | 50/60 Hz |
plug standard | IEC 60309 |
number of power socket outlets | 20 IEC 60320 C13 4 IEC 60320 C19 |
---|
product certifications | CE EAC TÜV RCM UKCA |
---|
ambient air temperature for operation | -5…45 °C |
---|---|
relative humidity | 5…95 % |
operating altitude | 0...3000 m |
ambient air temperature for storage | -25…65 °C |
storage Relative Humidity | 5…95 % |
storage altitude | 0…15000 m |
communication network type | 10/100BASE-T |
---|
Number of Units in Package 1 | 1 |
---|---|
Package 1 Weight | 8.29 kg |
Package 1 Height | 2030 mm |
Package 1 width | 195 mm |
Package 1 Length | 130 mm |
Warranty | 2 years repair or replace |
---|
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn moreWell-being performance
Mercury free
RoHS exemption information
REACh Regulation
EU RoHS Directive
Compliant
China RoHS Regulation
Product out of China RoHS scope. Substance declaration for your information
WEEE

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.