Specifications
Presentation | StruxureWare Data Center Expert Standard scales up to 2025 devices and 125 surveillance cameras. |
---|---|
Lead time | Usually Ships within 2 Weeks |
Number of rack unit | 1U |
---|---|
Number of cables | 2 |
communication port protocol | DNS HTTP HTTPS SMTP SMS SSL TCP/IP |
Provided equipment | 1 node surveillance license key 25-node license key CD with software Server appliance User manual Installation guide |
Operating system | Windows 7 Windows 8 Windows Vista Windows XP Windows XP Professional SP1 Windows XP Professional SP2 |
---|---|
memory capacity | 2GB/250GB available for data storage |
Colour | Black |
---|---|
Height | 4.4 cm |
Width | 48.3 cm |
Depth | 48.3 cm |
Net weight | 9.55 kg |
Mounting location | Front |
Mounting preference | No preference |
Mounting mode | Rack-mounted |
Product certifications | TAA compliance |
---|
Ambient air temperature for operation | 10…35 °C |
---|---|
Operating altitude | 0...10000 ft |
Relative humidity | 5…90 % |
Ambient air temperature for storage | -35…60 °C |
Storage altitude | 0.00…9144.00 m |
Storage Relative Humidity | 5…95 % |
Communication network type | RJ45 10/100/1000 Base-T |
---|
Unit Type of Package 1 | Db |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 30.5 cm |
Package 1 Width | 88.9 cm |
Package 1 Length | 62.9 cm |
Package 1 Weight | 19.09 kg |
Warranty | 2 years repair or replace |
---|
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn moreEU RoHS Directive
Under investigation
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.