Our Brands

Rack PDU 2G, Metered, ZeroU, 11kW, 230V, (36) C13 & (6) C19

AP8881

notification_ok
Environmental performance of the product Learn more
arrow2_down

+ Lifecycle Services

arrow2_down

Specifications

Overview
PresentationAPC Metered Rack Power Distribution Units (PDUs) provide active metering to enable energy optimization and circuit protection. User-defined alarm thresholds mitigate risk with real-time local and remote alerts to warn of potential circuit overloads. Metered Rack PDUs provide power utilization data to allow Data Center Managers to make informed decisions on load balancing and right sizing IT environments to lower total cost of ownership. Metered Rack PDUs include real power monitoring, a temperature/humidity sensor port, locking IEC receptacles, and ultra low profile circuit breakers. Users can access and configure Metered Rack PDUs through secure Web, SNMP, or Telnet Interfaces which are complimented by APC Centralized Management platforms using InfraStruxure Central, Operations, Capacity, and Energy Efficiency.
Lead timeUsually in Stock
Main
Main Input Voltage400 V 3 phases
Main Output Voltage230 V
plug standardIEC 60309 16 A 3P + N + PE
IEC 60309 20 A 3P + N + PE
number of rack unit0U
cable length1.83 m
number of cables1
provided equipmentInstallation guide
Rack mounting brackets
Serial configuration cable
Safety guide
Physical
colourBlack
height179.1 cm
width5.6 cm
depth4.4 cm
net weight6.38 kg
mounting locationSide
mounting preferenceNo preference
mounting modeRack-mounted
USB compatibleNo
Input
[In] rated current16 A
Max line current16 A
input current limits16 A
Load capacity11000 VA
network frequency50/60 Hz
Output
number of power socket outlets36 IEC 60320 C13
6 IEC 60320 C19
Conformance
product certificationsVDE
standardsCSA C22.2 No 60950
IEC 60950
UL 60950-1
Environmental
ambient air temperature for operation-5…60 °C
relative humidity5…95 %
operating altitude0...10000 ft
ambient air temperature for storage-25…65 °C
storage Relative Humidity5…95 %
storage altitude0.00…15240.00 m
Packing Units
Package 1 Weight8.02 kg
Package 1 Height200 cm
Package 1 width16.2 cm
Package 1 Length10.7 cm
Number of Units in Package 348
Contractual warranty
Warranty2 years repair or replace
arrow2_down

Sustainability

Green premium brand logo
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn morearrow2_left
Resource performance

Energy efficient product

notification_ok

Take-back program available

notification_ok
Well-being performance

Lead free

notification_ok

Mercury free

notification_ok

RoHS exemption information

REACh Regulation

EU RoHS Directive

Environmental Disclosure

WEEE

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins

Circularity Profile

arrow2_down

Documents

arrow2_down

Software and Firmware

Need more information? Check our technical FAQs!

Easily find answers to the most frequently asked questions.