Data Center Containment
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
Modelling and Planning
Operations
Services
Install
Operate
Optimize
Renew
Product Based Services
View All Solutions
Business Solutions
Home Solutions
Get Support
Need Help? Start here
Product Documents & Software
Product Guides
Additional Links
Contact Us
Browse FAQs
Issue: Legacy APC Refrigerant Charge
Product line: Legacy, Airflow, AFX, CCT, CM, TC
Environment: All Models
Cause: Factory Refrigeration Charge
Resolution: Please note that the charge amounts below are "total" for the unit(s) Som units below have two independant circuits.
R-22 Factory Charged
Air
W/G
CCT-6 W/G
8.1
CM15
56 ozs
47 ozs
CCT-8 W/G
12
CM20
63 ozs
54 ozs
CCT-10 W/G
13
CM25
70 ozs
CCT-15 W/G
24
CM40
101 ozs
84 ozs
CCT-20 W/G
27
CM65
170 ozs
120 ozs
CCT-24 W/G
31
CCT-30 W/G
70
TC-2 W/G
5
TC 3 W/G
4lbs, 13 ozs
TC-5 W/G
8.5
TC-8 W/G
11
TC-10 W/G
AFX-106 W/G
AFX-108 W/G
18
AFX-210 W/G
23
AFX-212 W/G
AFX-214 W/G
AFX-218 W/G
AFX-320 W/G
44
AFX-326 W/G
AFX-328 W/G
57
All charges are approximate, may vary +/- 5 lbs.