APC Back-UPS 325, 230V, BS1363 Technical Specifications

Back-UPS

APC Back-UPS 325, 230V, BS1363
BE325-UK
Email Technical Specifications Printer Friendly
Locate a Partner
Download Product Spec Sheet
Back-UPS Back-UPS
More Images

APC Back-UPS,185 Watts /325 VA,Input 230V /Output 230V

Includes: User Manual

Standard Lead Time: Usually in Stock

  Product 1
Model
APC Back-UPS 325, 230V, BS1363
Part Number
BE325-UK
Estimated Resale Price*
Estimated Runtime (Watts)
Please Note
~ 0:13 (Hours : Minutes)
 
BE325-UK
Fold the content Compare Technical Specifications
  Product 1

Output

Output Power Capacity
185 Watts / 325 VA
Max Configurable Power
185 Watts / 325 VA
Nominal Output Voltage
230V
Output Frequency (sync to mains)
50 Hz
Topology
Standby
Waveform Type
Stepped approximation to a sinewave
Output Connections
(2) BS 1363 (Battery Backup)
(2) BS 1363 (Surge Protection)

Input

Nominal Input Voltage
230V
Input Frequency
50 Hz +/- 3 Hz
Input Connections
British BS1363A
Cord Length
1.83 meters
Input voltage range for main operations
180 - 260V

Batteries & Runtime

Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
24 hour(s)
Replacement Battery
RBC™ Quantity
1

Communications & Management

Control panel
LED Status display with On Line : On Battery
Audible Alarm
Alarm when on battery : distinctive low battery alarm

Surge Protection and Filtering

Surge energy rating
300 Joules
Filtering
--
Data Line Protection
RJ-11 Modem/Fax/DSL protection (two wire single line)

Physical

Maximum Height
115.00 mm
Maximum Width
360.00 mm
Maximum Depth
95.00 mm
Net Weight
4.00 KG
Shipping Weight
4.60 KG
Shipping Height
153.00 mm
Shipping Width
465.00 mm
Shipping Depth
116.00 mm
Master Carton Units
1.00
Master Carton Dimensions (Length x Width x Height)
9.65 inches
Master Carton Weight
41.36 lbs.
Color
Charcoal
SCC Codes
1073130421115 7
Units per Pallet
64.00

Environmental

Operating Environment
0 - 40 °C
Operating Relative Humidity
5 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
5 - 95%
Storage Elevation
0-15000 meters
Audible noise at 1 meter from surface of unit
45.00 dBA
Online Thermal Dissipation
31.00 BTU/hr

Conformance

Regulatory Approvals
CE, EN 50091-1, EN 50091-2
Standard Warranty
2 years repair or replace
Equipment protection policy
Lifetime : 75000 Euros, Lifetime : 35000 GBP
Environmental Compliance
RoHS, REACH: Contains No SVHCs

Product 2

Select a family and part number to compare.

Product 3

Select a family and part number to compare.


*Except where noted, all prices are Estimated Resale Price (ERP) - Without Tax/VAT. Pricing in other locations and sites may vary.