Outils TradeOff Tool

:
-ou-
:

ATTENTION : pour des instructions sur la manière correcte d'établir un lien avec ces outils TradeOff Tool, cliquez ici 11 résultat(s) trouvé(s).
Numéro Titre et description
TT-15 v0 Cooling Architecture Selector
Determine impact of preferences and constraints on cooling architecture
TT-13 v1 Data Center Build vs. Colocation TCO Calculator
Impact of data center attributes and pricing model on TCO
TT-16 v0 Flywheel vs. Battery Carbon Footprint Calculator
Impact of data center attributes on carbon footprint of flywwheels vs. VRLA batteries for energy storage of static UPSs
TT-23 v0 IT Pod Sizing Calculator
Determine electrical & physical attributes of a pod based on input voltage, input breaker size, and rack density
TT-20 v0 Rack Power Architecture Efficiency Calculator
Compare conventional to 12V to 48V PSU & VRM architectures
TT-14 v0 Single Phase UPS Efficiency Calculator
Determine impact of single phase UPS efficiencies on energy costs and carbon footprint
TT-25 v0 Three Phase UPS Modernization Opex Calculator
Estimate the opex savings of replacing an aging 3-phase UPS with a new UPS
TT-19 v0 Lithium-ion vs. VRLA Battery Comparison Calculator
This tool compares the total cost of ownership (TCO) of two energy storage options for static UPSs: (1) VRLA batteries, and (2) Lithium-ion batteries. This tool can help determine which battery type makes the most financial sense given various user inputs.
TT-21 v0 Temperature Rise after Power Loss Calculator
Mitigate temperature rise when power and cooling is lost
TT-18 v0 Traditional vs. Open Compute Capital Cost Calculator
This tool demonstrates the capital cost difference and key cost drivers between traditional and Open Compute power architectures.
TT-17 v1 Prefabricated vs Traditional Data Center Cost Calculator
Impact of design attributes on cost of prefabricated vs traditional data center