Data Center Containment
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
Modelling and Planning
Operations
Services
Install
Operate
Optimize
Renew
Product Based Services
View All Solutions
Business Solutions
Home Solutions
Get Support
Need Help? Start here
Product Documents & Software
Product Guides
Additional Links
Contact Us
Browse FAQs
Issue: What Services and or Warranty are available for an EcoAisle
Product line: EcoAisle.
Environment: Only ACRC100, EcoBreeze, ACRC301X.
Cause: Install.
Resolution: Warranty: One year parts only.
• Dual Row Ceiling Panel Containment install service
• SE will assemble and mount the ceiling panel containment system onto the racks
• Air Return / Ducted install service
• SE will assemble and mount the adjustable mounts and the base frame onto the racks
• The duct panels and cross aisle beams at the top of the duct will have to utilize contractors to complete the installation.
• SE will install the duct panels up to a 9 ft ceiling.
• Over 9ft will require contractor support.
• Single Row Ceiling Panel Containment install service
• SE will assemble and mount the ceiling panel containment with the exception of the wall mounting rail
• Wall mounting rail will require contractor support to attach the rail to the w Dual Row Ceiling Panel Containment install service
• Wall mounting rail will require contractor support to attach the rail to the wall structure of the room