APC Smart-UPS XL Modular 1500VA 230V Rackmount/Tower Product Overview

Smart-UPS

APC Smart-UPS XL Modular 1500VA 230V Rackmount/Tower
SUM1500RMXLI2U
Email Technical Specifications Printer Friendly  

APC Smart-UPS,1425 Watts /1500 VA,Input 230V /Output 230V, Interface Port DB-9 RS-232, RJ-45 10/100 Base-T, USB, Extended runtime model, Rack Height 2 U

Includes: CD with software, Installation guide, Rack Mounting brackets, Rack Mounting support rails, Smart UPS signalling RS-232 cable, USB cable, User Manual, Web/SNMP Management Card

Standard Lead Time: Usually Ships within 4 Weeks

SUM1500RMXLI2U Features

Global safety approvals 
UL60950, CSA60950, IEC60950, EN60950 safety approvals. Meets IEC 61000-4-5 Immunity To Surge, and GR-1089-CORE, Section 4, Lightning and AC Power Faults standards.
Automatic internal bypass 
Supplies utility power to the connected loads in the event of a UPS power overload or fault.
Rack/Tower convertible 
Protects the initial investment in the UPS when migrating from tower to rack-mount environment.
USB connectivity 
Provides management of the UPS via a USB port (not available on all models).
Modular design 
Increases adaptability with an open architecture configurable to any IT environment.

Smart-UPS Features & Benefits

Availability
Boost and Trim Automatic Voltage Regulation (AVR)
Gives higher application availability by correcting low and high voltage conditions without using the battery (not available on all models).
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
Power conditioning
Protects connected loads from surges, spikes, lightning, and other power disturbances.
Temperature-compensated battery charging
Prolongs battery life by regulating the charge voltage according to battery temperature.
Automatic restart of loads after UPS shutdown
Automatically starts up the connected equipment upon the return of utility power.
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Disconnected battery notification
Warns when a battery is not available to provide backup power.
Manageability
Network manageable
Provides remote power management of the UPS over the network.
Audible alarms
Actively let you know if the unit is on battery, if the battery is low or if there is an overload condition.
LED status indicators
Quickly understand unit and power status with visual indicators.
Serial connectivity
Provides management of the UPS via a serial port.
USB connectivity
Provides management of the UPS via a USB port (not available on all models).
Disconnected battery notification
Warns when a battery is not available to provide backup power.
Serviceability
User-replaceable batteries
Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
Hot-swappable batteries
Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
Predictive failure notification
Provides early-warning fault analysis ensuring proactive component replacement.
Resettable circuit breakers
Enables a quick recovery from overload events.
Battery failure notification
Provides early-warning fault analysis on batteries enabling timely preventive maintenance
Adaptability
Adjustable voltage-transfer points
Maximizes useful battery life by widening the input voltage window or tightening the output voltage regulation.
Adjustable voltage sensitivity
Provides the ability to adapt the UPS for optimal performance in specific power environments or generator applications.
Safety
Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.

Product Distribution

afghanistan, albania, algeria, andorra, angola, antigua and barbuda, argentina, armenia, australia, austria, azerbaijan, bahrain, bangladesh, belarus, belgium, benin, bhutan, bolivia, bosnia and herzegovina, botswana, brunei darussalam, bulgaria, burkina faso, burundi, cambodia, cameroon, central african republic, chad, chile, congo, congo, the democratic republic of the, cook islands, cote d'ivoire, croatia, cyprus, czech republic, denmark, djibouti, east timor, egypt, equatorial guinea, estonia, ethiopia, falkland islands (malvinas), fiji, finland, france, gabon, gambia, georgia, germany, ghana, gibraltar, greece, grenada, guadeloupe, guinea, french guiana, hong kong, hungary, iceland, indonesia, iraq, ireland, israel, italy, jordan, kazakhstan, kenya, korea, republic of, kuwait, latvia, lebanon, lesotho, liberia, liechtenstein, lithuania, luxembourg, macedonia, madagascar, malawi, malaysia, mali, malta, martinique, mauritania, mauritius, moldova, republic of, morocco, mozambique, myanmar, namibia, nepal, netherlands, netherlands antilles, new zealand, niger, nigeria, norway, oman, pakistan, papua new guinea, paraguay, peru, philippines, poland, portugal, reunion, romania, russian federation, rwanda, saudi arabia, senegal, serbia and montenegro, sierra leone, singapore, slovakia (slovak republic), slovenia, somalia, south africa, spain, sri lanka, sudan, sweden, switzerland, tanzania, united republic of, thailand, togo, tunisia, turkey, turkmenistan, uganda, ukraine, united arab emirates, united kingdom, uruguay, uzbekistan, viet nam, western sahara, yemen, zambia, zimbabwe