APC Smart-UPS XL 2200VA RM 3U 120V Product Overview

Smart-UPS

APC Smart-UPS XL 2200VA RM 3U 120V
SUA2200RMXL3U
DISCONTINUED : recommended replacement product SMX2000RMLV2U
Email Technical Specifications Printer Friendly
Locate a Partner
Smart-UPS Smart-UPS
More Images

APC Smart-UPS,1850 Watts /1850 VA,Input 120V /Output 120V, Interface Port DB-9 RS-232, SmartSlot, Rack Height 3 U

Includes: CD with software, Rack Mounting support rails, Smart UPS signalling RS-232 cable, USB cable, User Manual

SUA2200RMXL3U Features

Replace Battery LED 
An external Replace Battery LED informs the end-user that the battery needs to be replaced.
Pure sinewave battery backup 
Prevents interruptions, lost pre-sets, missed DVR recordings, lost multimedia server data and premature projector bulb wear and tear when the power goes out.
Global safety approvals 
UL60950, CSA60950, IEC60950, EN60950 safety approvals. Meets IEC 61000-4-5 Immunity To Surge, and GR-1089-CORE, Section 4, Lightning and AC Power Faults standards.
Field-replaceable power distribution panel 
Ensures compatibility with equipment that has different plug types.
USB connectivity 
Provides management of the UPS via a USB port (not available on all models).

Smart-UPS Features & Benefits

Availability
Boost and Trim Automatic Voltage Regulation (AVR)
Gives higher application availability by correcting low and high voltage conditions without using the battery (not available on all models).
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
Power conditioning
Protects connected loads from surges, spikes, lightning, and other power disturbances.
Temperature-compensated battery charging
Prolongs battery life by regulating the charge voltage according to battery temperature.
Automatic restart of loads after UPS shutdown
Automatically starts up the connected equipment upon the return of utility power.
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Disconnected battery notification
Warns when a battery is not available to provide backup power.
Manageability
Network manageable
Provides remote power management of the UPS over the network.
Audible alarms
Actively let you know if the unit is on battery, if the battery is low or if there is an overload condition.
LED status indicators
Quickly understand unit and power status with visual indicators.
Serial connectivity
Provides management of the UPS via a serial port.
USB connectivity
Provides management of the UPS via a USB port (not available on all models).
Disconnected battery notification
Warns when a battery is not available to provide backup power.
Serviceability
User-replaceable batteries
Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
Hot-swappable batteries
Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
Predictive failure notification
Provides early-warning fault analysis ensuring proactive component replacement.
Resettable circuit breakers
Enables a quick recovery from overload events.
Battery failure notification
Provides early-warning fault analysis on batteries enabling timely preventive maintenance
Adaptability
Adjustable voltage-transfer points
Maximizes useful battery life by widening the input voltage window or tightening the output voltage regulation.
Adjustable voltage sensitivity
Provides the ability to adapt the UPS for optimal performance in specific power environments or generator applications.
Safety
Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.

Product Distribution

canada, united states, virgin islands (united states)