APC Back-UPS Connect 70, 120V, Network Backup Technical Specifications

Back-UPS Connect

APC Back-UPS Connect 70, 120V, Network Backup
BGE70
Email Technical Specifications Printer Friendly
Locate a Partner
Back-UPS Connect
More Images

APC Back-UPS Connect,75 Watts /125 VA,Input 120V /Output 120V

Includes: User Manual

Standard Lead Time: Usually in Stock

Output

Output Power Capacity
75 Watts / 125 VA
Max Configurable Power
75 Watts / 125 VA
Nominal Output Voltage
120V
Output Frequency (sync to mains)
50/60Hz +/- 3 Hz
Waveform Type
Square wave
Output Connections
(3) NEMA 1-15R (Battery Backup)

Input

Nominal Input Voltage
120V
Input Frequency
50/60 Hz +/- 3 Hz (auto sensing)
Input Connections
NEMA 1-15P
Cord Length
1.22 meters
Input voltage range for main operations
90 - 140V
Input Breaker Capacity
4  A

Batteries & Runtime

Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
16 hour(s)
Replacement Battery
(Service center technician only)
Runtime Graph
Hover over the line on the graph above to view the runtime at any desired load
Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.

Communications & Management

Control panel
LED status display with On Line : On Battery : Replace Battery and Overload indicators
Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

Surge energy rating
120 Joules

Physical

Maximum Height
132.00 mm
Maximum Width
105.00 mm
Maximum Depth
225.00 mm
Net Weight
2.50 KG
Shipping Weight
2.80 KG
Shipping Height
204.00 mm
Shipping Width
164.00 mm
Shipping Depth
299.00 mm
Master Carton Units
2.00
Master Carton Weight
6.01 KG
Color
White
SCC Codes
1073130431096 6
Units per Pallet
72.00
# of Layers per Pallet
4
# of Units per Layer per Pallet
18

Environmental

Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95% no%
Operating Elevation
0-3000 meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95% no%

Conformance

Regulatory Approvals
California (CEC) Battery Charger, FCC Part 15 Class B, NOM, TUV-NURTL
Standard Warranty
3 years repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.