Rack PDU, Metered, Zero U, 30A, 120V, (24) 5-20 Technical Specifications

Metered Rack PDU

Rack PDU, Metered, Zero U, 30A, 120V, (24) 5-20
AP7832
DISCONTINUED : recommended replacement product AP8832
Email Technical Specifications Printer Friendly  

APC Metered Rack PDU, Input: 100V, 120V, Input Connections: NEMA L5-30P, Cord Length:10 feet ( 3.05 meters ), Output: 120V, Output Connections: NEMA 5-20R

Includes: Rack Mounting brackets, Toolless Mounting Kit, User Manual

Output

Nominal Output Voltage
120V
Maximum Total Current Draw per Phase
24A
Output Connections
(24) NEMA 5-20R NEMA 5-20R
Overload Protection
Yes

Input

Nominal Input Voltage
100V, 120V
Input Frequency
50/60 Hz
Regulatory Derated Input Current (North America)
24A
Input Connections
NEMA L5-30P NEMA L5-30P
Cord Length
3.05 meters
Number of Power Cords
1
Maximum Input Current per phase
30A
Load Capacity
2880 VA

Physical

Net Weight
5.68 KG
Maximum Height
1619.00 mm
Maximum Width
56.00 mm
Maximum Depth
44.00 mm
Shipping Weight
6.59 KG
Shipping Height
2134.00 mm
Shipping Width
152.00 mm
Shipping Depth
127.00 mm
Color
Black

Environmental

Operating Environment
0 - 45 °C
Operating Relative Humidity
5 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-25 - 65 °C
Storage Relative Humidity
5 - 95%
Storage Elevation
0-15000 meters

Conformance

Regulatory Approvals
cUL Listed, CSA C22.2 No. 60950-1-03, FCC Part 15 Class A, ICES-003, Industry Canada, UL 60950, UL 60950-1
Standard Warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs
Battery Directive
Compliant
Battery Notes
Contains Lithium Coin Cell