Energy Use/Efficiency

APC Smart-UPS SRT 2200VA 230V (SRT2200XLI)

Load Efficiency
25% 87.1%
50% 91.1%
75% 92.0%
100% 92.2%
Hover over the line on the graph above to view the efficiency at any desired load
Curve fit of data measured in accordance with the ENERGY STAR Test Method for Uninterruptible Power Supplies. All measurements taken in normal mode(s), at typical environmental conditions, with 230V/50Hz electrical input and balanced resistive load (PF = 1.0) output.