Energy Use/Efficiency

APC Smart-UPS RT 1000VA RM 230V (SURT1000RMXLI)

Load Efficiency
25% 80.4%
50% 86.4%
75% 88.3%
100% 89.1%
Hover over the line on the graph above to view the efficiency at any desired load
Curve fit to measured efficiency data. All measurements taken in normal operating mode, at typical environmental conditions, with nominal electrical input and balanced resistive load (PF = 1.0) output.