| SURT1000RMXLI | Efficiency: 50.7% | Load: 5% |
| SURT1000RMXLI | Efficiency: 55% | Load: 6% |
| SURT1000RMXLI | Efficiency: 58.4% | Load: 7% |
| SURT1000RMXLI | Efficiency: 61.4% | Load: 8% |
| SURT1000RMXLI | Efficiency: 63.8% | Load: 9% |
| SURT1000RMXLI | Efficiency: 66% | Load: 10% |
| SURT1000RMXLI | Efficiency: 67.8% | Load: 11% |
| SURT1000RMXLI | Efficiency: 69.4% | Load: 12% |
| SURT1000RMXLI | Efficiency: 70.9% | Load: 13% |
| SURT1000RMXLI | Efficiency: 72.2% | Load: 14% |
| SURT1000RMXLI | Efficiency: 73.3% | Load: 15% |
| SURT1000RMXLI | Efficiency: 74.3% | Load: 16% |
| SURT1000RMXLI | Efficiency: 75.3% | Load: 17% |
| SURT1000RMXLI | Efficiency: 76.1% | Load: 18% |
| SURT1000RMXLI | Efficiency: 76.9% | Load: 19% |
| SURT1000RMXLI | Efficiency: 77.6% | Load: 20% |
| SURT1000RMXLI | Efficiency: 78.2% | Load: 21% |
| SURT1000RMXLI | Efficiency: 78.8% | Load: 22% |
| SURT1000RMXLI | Efficiency: 79.4% | Load: 23% |
| SURT1000RMXLI | Efficiency: 79.9% | Load: 24% |
| SURT1000RMXLI | Efficiency: 80.4% | Load: 25% |
| SURT1000RMXLI | Efficiency: 80.8% | Load: 26% |
| SURT1000RMXLI | Efficiency: 81.2% | Load: 27% |
| SURT1000RMXLI | Efficiency: 81.6% | Load: 28% |
| SURT1000RMXLI | Efficiency: 82% | Load: 29% |
| SURT1000RMXLI | Efficiency: 82.3% | Load: 30% |
| SURT1000RMXLI | Efficiency: 82.6% | Load: 31% |
| SURT1000RMXLI | Efficiency: 82.9% | Load: 32% |
| SURT1000RMXLI | Efficiency: 83.2% | Load: 33% |
| SURT1000RMXLI | Efficiency: 83.5% | Load: 34% |
| SURT1000RMXLI | Efficiency: 83.7% | Load: 35% |
| SURT1000RMXLI | Efficiency: 84% | Load: 36% |
| SURT1000RMXLI | Efficiency: 84.2% | Load: 37% |
| SURT1000RMXLI | Efficiency: 84.4% | Load: 38% |
| SURT1000RMXLI | Efficiency: 84.6% | Load: 39% |
| SURT1000RMXLI | Efficiency: 84.8% | Load: 40% |
| SURT1000RMXLI | Efficiency: 85% | Load: 41% |
| SURT1000RMXLI | Efficiency: 85.2% | Load: 42% |
| SURT1000RMXLI | Efficiency: 85.4% | Load: 43% |
| SURT1000RMXLI | Efficiency: 85.5% | Load: 44% |
| SURT1000RMXLI | Efficiency: 85.7% | Load: 45% |
| SURT1000RMXLI | Efficiency: 85.8% | Load: 46% |
| SURT1000RMXLI | Efficiency: 86% | Load: 47% |
| SURT1000RMXLI | Efficiency: 86.1% | Load: 48% |
| SURT1000RMXLI | Efficiency: 86.2% | Load: 49% |
| SURT1000RMXLI | Efficiency: 86.4% | Load: 50% |
| SURT1000RMXLI | Efficiency: 86.5% | Load: 51% |
| SURT1000RMXLI | Efficiency: 86.6% | Load: 52% |
| SURT1000RMXLI | Efficiency: 86.7% | Load: 53% |
| SURT1000RMXLI | Efficiency: 86.8% | Load: 54% |
| SURT1000RMXLI | Efficiency: 86.9% | Load: 55% |
| SURT1000RMXLI | Efficiency: 87% | Load: 56% |
| SURT1000RMXLI | Efficiency: 87.1% | Load: 57% |
| SURT1000RMXLI | Efficiency: 87.2% | Load: 58% |
| SURT1000RMXLI | Efficiency: 87.3% | Load: 59% |
| SURT1000RMXLI | Efficiency: 87.4% | Load: 60% |
| SURT1000RMXLI | Efficiency: 87.4% | Load: 61% |
| SURT1000RMXLI | Efficiency: 87.5% | Load: 62% |
| SURT1000RMXLI | Efficiency: 87.6% | Load: 63% |
| SURT1000RMXLI | Efficiency: 87.7% | Load: 64% |
| SURT1000RMXLI | Efficiency: 87.7% | Load: 65% |
| SURT1000RMXLI | Efficiency: 87.8% | Load: 66% |
| SURT1000RMXLI | Efficiency: 87.9% | Load: 67% |
| SURT1000RMXLI | Efficiency: 87.9% | Load: 68% |
| SURT1000RMXLI | Efficiency: 88% | Load: 69% |
| SURT1000RMXLI | Efficiency: 88% | Load: 70% |
| SURT1000RMXLI | Efficiency: 88.1% | Load: 71% |
| SURT1000RMXLI | Efficiency: 88.2% | Load: 72% |
| SURT1000RMXLI | Efficiency: 88.2% | Load: 73% |
| SURT1000RMXLI | Efficiency: 88.3% | Load: 74% |
| SURT1000RMXLI | Efficiency: 88.3% | Load: 75% |
| SURT1000RMXLI | Efficiency: 88.3% | Load: 76% |
| SURT1000RMXLI | Efficiency: 88.4% | Load: 77% |
| SURT1000RMXLI | Efficiency: 88.4% | Load: 78% |
| SURT1000RMXLI | Efficiency: 88.5% | Load: 79% |
| SURT1000RMXLI | Efficiency: 88.5% | Load: 80% |
| SURT1000RMXLI | Efficiency: 88.6% | Load: 81% |
| SURT1000RMXLI | Efficiency: 88.6% | Load: 82% |
| SURT1000RMXLI | Efficiency: 88.6% | Load: 83% |
| SURT1000RMXLI | Efficiency: 88.7% | Load: 84% |
| SURT1000RMXLI | Efficiency: 88.7% | Load: 85% |
| SURT1000RMXLI | Efficiency: 88.7% | Load: 86% |
| SURT1000RMXLI | Efficiency: 88.8% | Load: 87% |
| SURT1000RMXLI | Efficiency: 88.8% | Load: 88% |
| SURT1000RMXLI | Efficiency: 88.8% | Load: 89% |
| SURT1000RMXLI | Efficiency: 88.9% | Load: 90% |
| SURT1000RMXLI | Efficiency: 88.9% | Load: 91% |
| SURT1000RMXLI | Efficiency: 88.9% | Load: 92% |
| SURT1000RMXLI | Efficiency: 88.9% | Load: 93% |
| SURT1000RMXLI | Efficiency: 89% | Load: 94% |
| SURT1000RMXLI | Efficiency: 89% | Load: 95% |
| SURT1000RMXLI | Efficiency: 89% | Load: 96% |
| SURT1000RMXLI | Efficiency: 89% | Load: 97% |
| SURT1000RMXLI | Efficiency: 89.1% | Load: 98% |
| SURT1000RMXLI | Efficiency: 89.1% | Load: 99% |
| SURT1000RMXLI | Efficiency: 89.1% | Load: 100% |
Для просмотра КПД при любой желаемой нагрузке наведите курсор на соответствующую линию представленной выше диаграммы
Кривая аппроксимирует данные измерений КПД. Все измерения выполняются в нормальном режиме работы, при типичных условиях среды с номинальными характеристиками входного электропитания и выходом на резистивную нагрузку.