


ACRD100/101 Level 1 Spare Parts Kit
WACFSURD100/101-SPL1
Specifications
Lead time | Usually Ships within 2 Weeks |
---|
Height | 10.2 cm |
---|---|
Width | 10.2 cm |
Depth | 10.2 cm |
Net weight | 0.09 kg |
Mounting mode | Not rack-mountable |
USB compatible | No |
Unit Type of Package 1 | Db |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 10.2 cm |
Package 1 Width | 10.2 cm |
Package 1 Length | 10.2 cm |
Package 1 Weight | 90.0 g |
Number of Units in Package 3 | 24 |
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn moreEU RoHS Directive
Under investigation
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.